Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0641 - $0.0749 | Request the lead time here |
#2-56
|
|
0.545 in
13.8 mm
|
||
| $0.0611 - $0.0713 | Request the lead time here |
#4-40
|
|
0.084 in
2.1 mm
|
||
| $0.0689 - $0.0803 | Request the lead time here |
#4-40
|
|
1.146 in
29.1 mm
|
||
| $0.0617 - $0.0719 | 1000 In stock |
#6-32
|
|
0.122 in
3.1 mm
|
||
| $0.0714 - $0.0834 | Request the lead time here |
#4-40
|
|
1.271 in
32.3 mm
|
||
| $0.065 - $0.0758 | Request the lead time here |
#6-32
|
|
0.185 in
4.7 mm
|
||
| $0.0698 - $0.0956 | Request the lead time here |
1/4-20
|
|
1.018 in
25.9 mm
|
||
| $0.0953 - $0.1307 | Request the lead time here |
1/4-20
|
|
2.268 in
57.6 mm
|
||
| $0.0497 - $0.0683 | Request the lead time here |
M2 x 0.4
|
0.315 in
8.0 mm
|
0.248 in
6.3 mm
|
||
| $0.0558 - $0.0764 | 500 In stock |
#10-32
|
|
0.574 in
14.6 mm
|
||
| $0.0488 - $0.0669 | Request the lead time here |
M2 x 0.4
|
0.157 in
4.0 mm
|
0.091 in
2.3 mm
|
||
| $0.0503 - $0.069 | Request the lead time here |
M2 x 0.4
|
0.394 in
10.0 mm
|
0.327 in
8.3 mm
|
||
| $0.0497 - $0.0683 | 3000 In stock |
M2.5 x 0.45
|
0.315 in
8.0 mm
|
0.248 in
6.3 mm
|
||
| $0.0516 - $0.0707 | Request the lead time here |
M2.5 x 0.45
|
0.787 in
20.0 mm
|
0.72 in
18.3 mm
|
||
| $0.0497 - $0.0683 | 1000 In stock |
M3 x 0.5
|
0.315 in
8.0 mm
|
0.22 in
5.6 mm
|
||
| $0.0516 - $0.0707 | Request the lead time here |
M3 x 0.5
|
0.787 in
20.0 mm
|
0.693 in
17.6 mm
|
||
| $0.0521 - $0.0713 | Request the lead time here |
M3.5 x 0.6
|
0.315 in
8.0 mm
|
0.193 in
4.9 mm
|
||
| $0.0537 - $0.074 | Request the lead time here |
M3.5 x 0.6
|
0.787 in
20.0 mm
|
0.665 in
16.9 mm
|
||
| $0.0542 - $0.0744 | Request the lead time here |
M4 x 0.7
|
0.315 in
8.0 mm
|
0.169 in
4.3 mm
|
||
| $0.0948 - $0.1301 | 1000 In stock |
M6 x 1.0
|
0.472 in
12.0 mm
|
0.287 in
7.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue