Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.068 - $0.0933 | Request the lead time here |
1/4-20
|
|
0.643 in
16.3 mm
|
||
| $0.0708 - $0.0971 | Request the lead time here |
1/4-20
|
|
1.518 in
38.6 mm
|
||
| $0.0491 - $0.0672 | Request the lead time here |
M2 x 0.4
|
0.197 in
5.0 mm
|
0.13 in
3.3 mm
|
||
| $0.0504 - $0.0693 | Request the lead time here |
M2 x 0.4
|
0.433 in
11.0 mm
|
0.366 in
9.3 mm
|
||
| $0.0578 - $0.0792 | Request the lead time here |
#10-32
|
|
1.324 in
33.6 mm
|
||
| $0.0675 - $0.0929 | 2000 In stock |
1/4-20
|
|
0.518 in
13.2 mm
|
||
| $0.0704 - $0.0965 | 1500 In stock |
1/4-20
|
|
1.268 in
32.2 mm
|
||
| $0.0624 - $0.0725 | Request the lead time here |
#2-56
|
|
0.233 in
5.9 mm
|
||
| $0.0636 - $0.0746 | Request the lead time here |
#2-56
|
|
0.483 in
12.3 mm
|
||
| $0.0557 - $0.0647 | Request the lead time here |
#4-40
|
|
0.052 in
1.3 mm
|
||
| $0.0624 - $0.0725 | Request the lead time here |
#4-40
|
|
0.209 in
5.3 mm
|
||
| $0.0639 - $0.0747 | Request the lead time here |
#4-40
|
|
0.521 in
13.2 mm
|
||
| $0.0683 - $0.0795 | Request the lead time here |
#4-40
|
|
1.084 in
27.5 mm
|
||
| $0.0609 - $0.0711 | Request the lead time here |
#4-48
|
|
0.052 in
1.3 mm
|
||
| $0.0633 - $0.0741 | Request the lead time here |
#6-32
|
|
0.372 in
9.4 mm
|
||
| $0.0686 - $0.08 | 16000 In stock |
#8-32
|
|
0.348 in
8.8 mm
|
||
| $0.0698 - $0.0813 | 24000 In stock |
#8-32
|
|
0.848 in
21.5 mm
|
||
| $0.0563 - $0.077 | 500 In stock |
#10-32
|
|
0.824 in
20.9 mm
|
||
| $0.0668 - $0.0918 | 500 In stock |
1/4-20
|
|
0.268 in
6.8 mm
|
||
| $0.0507 - $0.0696 | 3000 In stock |
M2 x 0.4
|
0.472 in
12.0 mm
|
0.406 in
10.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue