Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0636 - $0.0746 | Request the lead time here |
#4-40
|
|
0.459 in
11.7 mm
|
||
| $0.0672 - $0.0785 | Request the lead time here |
#4-40
|
|
1.021 in
25.9 mm
|
||
| $0.0737 - $0.086 | Request the lead time here |
#4-40
|
|
1.646 in
41.8 mm
|
||
| $0.0629 - $0.0734 | 5000 In stock |
#6-32
|
|
0.247 in
6.3 mm
|
||
| $0.065 - $0.0756 | 1000 In stock |
#6-32
|
|
0.872 in
22.1 mm
|
||
| $0.0665 - $0.0777 | Request the lead time here |
#6-32
|
|
1.872 in
47.5 mm
|
||
| $0.0683 - $0.0795 | Request the lead time here |
#8-32
|
|
0.286 in
7.3 mm
|
||
| $0.0695 - $0.0809 | 19000 In stock |
#8-32
|
|
0.598 in
15.2 mm
|
||
| $0.0767 - $0.0894 | 1000 In stock |
#10-24
|
|
0.574 in
14.6 mm
|
||
| $0.0743 - $0.0864 | 5000 In stock |
#10-32
|
|
0.137 in
3.5 mm
|
||
| $0.0585 - $0.0803 | Request the lead time here |
#10-32
|
|
0.699 in
17.8 mm
|
||
| $0.0863 - $0.101 | 1000 In stock |
1/4-20
|
|
0.018 in
0.5 mm
|
||
| $0.068 - $0.0933 | Request the lead time here |
1/4-20
|
|
0.643 in
16.3 mm
|
||
| $0.0708 - $0.0971 | Request the lead time here |
1/4-20
|
|
1.518 in
38.6 mm
|
||
| $0.0491 - $0.0672 | Request the lead time here |
M2 x 0.4
|
0.197 in
5.0 mm
|
0.13 in
3.3 mm
|
||
| $0.0504 - $0.0693 | Request the lead time here |
M2 x 0.4
|
0.433 in
11.0 mm
|
0.366 in
9.3 mm
|
||
| $0.0636 - $0.0746 | Request the lead time here |
#2-56
|
|
0.483 in
12.3 mm
|
||
| $0.0557 - $0.0647 | Request the lead time here |
#4-40
|
|
0.052 in
1.3 mm
|
||
| $0.0624 - $0.0725 | Request the lead time here |
#4-40
|
|
0.209 in
5.3 mm
|
||
| $0.0639 - $0.0747 | Request the lead time here |
#4-40
|
|
0.521 in
13.2 mm