Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0683 - $0.0795 | Request the lead time here |
#4-40
|
|
1.084 in
27.5 mm
|
||
| $0.0609 - $0.0711 | Request the lead time here |
#4-48
|
|
0.052 in
1.3 mm
|
||
| $0.0633 - $0.0741 | Request the lead time here |
#6-32
|
|
0.372 in
9.4 mm
|
||
| $0.068 - $0.0794 | Request the lead time here |
#6-32
|
|
0.997 in
25.3 mm
|
||
| $0.0675 - $0.0789 | 7000 In stock |
#8-32
|
|
0.098 in
2.5 mm
|
||
| $0.0686 - $0.08 | 16000 In stock |
#8-32
|
|
0.348 in
8.8 mm
|
||
| $0.0698 - $0.0813 | 24000 In stock |
#8-32
|
|
0.848 in
21.5 mm
|
||
| $0.0563 - $0.077 | 2000 In stock |
#10-24
|
|
0.824 in
20.9 mm
|
||
| $0.0716 - $0.0836 | Request the lead time here |
#10-32
|
|
0.199 in
5.1 mm
|
||
| $0.0611 - $0.0713 | Request the lead time here |
#2-56
|
|
0.108 in
2.7 mm
|
||
| $0.0632 - $0.0737 | Request the lead time here |
#2-56
|
|
0.358 in
9.1 mm
|
||
| $0.0645 - $0.0753 | 1000 In stock |
#2-56
|
|
0.670 in
17 mm
|
||
| $0.0617 - $0.0719 | 1000 In stock |
#4-40
|
|
0.146 in
3.7 mm
|
||
| $0.0633 - $0.0741 | 1000 In stock |
#4-40
|
|
0.396 in
10.1 mm
|
||
| $0.065 - $0.0758 | 26000 In stock |
#4-40
|
|
0.896 in
22.8 mm
|
||
| $0.0563 - $0.077 | 500 In stock |
#10-32
|
|
0.824 in
20.9 mm
|
||
| $0.0668 - $0.0918 | 500 In stock |
1/4-20
|
|
0.268 in
6.8 mm
|
||
| $0.0684 - $0.0938 | 4000 In stock |
1/4-20
|
|
0.768 in
19.5 mm
|
||
| $0.0714 - $0.098 | Request the lead time here |
1/4-20
|
|
1.768 in
44.9 mm
|
||
| $0.0492 - $0.0674 | 1000 In stock |
M2 x 0.4
|
0.236 in
6.0 mm
|
0.169 in
4.3 mm