Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0603 - $0.0828 | 1000 In stock |
M5 x 0.8
|
0.472 in
12.0 mm
|
0.319 in
8.1 mm
|
||
| $0.0833 - $0.1142 | 1000 In stock |
M5 x 0.8
|
0.984 in
25.0 mm
|
0.831 in
21.1 mm
|
||
| $0.0944 - $0.1293 | Request the lead time here |
M6 x 1.0
|
0.315 in
8.0 mm
|
0.13 in
3.3 mm
|
||
| $0.2828 - $0.3878 | Request the lead time here |
M8 x 1.25
|
1.181 in
30.0 mm
|
0.921 in
23.4 mm
|
||
| $0.3446 - $0.4728 | Request the lead time here |
M10 x 1.5
|
1.378 in
35.0 mm
|
1.091 in
27.7 mm
|
||
| $0.0549 - $0.0756 | 7000 In stock |
M4 x 0.7
|
0.63 in
16.0 mm
|
0.484 in
12.3 mm
|
||
| $0.0617 - $0.0719 | Request the lead time here |
#2-56
|
|
0.170 in
4.3 mm
|
||
| $0.0633 - $0.0741 | 1000 In stock |
#2-56
|
|
0.420 in
10.7 mm
|
||
| $0.0606 - $0.0707 | Request the lead time here |
#4-40
|
|
0.021 in
0.5 mm
|
||
| $0.065 - $0.0758 | Request the lead time here |
#4-40
|
|
0.177 in
4.5 mm
|
||
| $0.068 - $0.0933 | Request the lead time here |
1/4-20
|
|
0.643 in
16.3 mm
|
||
| $0.0708 - $0.0971 | Request the lead time here |
1/4-20
|
|
1.518 in
38.6 mm
|
||
| $0.0491 - $0.0672 | Request the lead time here |
M2 x 0.4
|
0.197 in
5.0 mm
|
0.13 in
3.3 mm
|
||
| $0.0504 - $0.0693 | Request the lead time here |
M2 x 0.4
|
0.433 in
11.0 mm
|
0.366 in
9.3 mm
|
||
| $0.0686 - $0.08 | 16000 In stock |
#8-32
|
|
0.348 in
8.8 mm
|
||
| $0.0698 - $0.0813 | 24000 In stock |
#8-32
|
|
0.848 in
21.5 mm
|
||
| $0.0563 - $0.077 | 2000 In stock |
#10-24
|
|
0.824 in
20.9 mm
|
||
| $0.065 - $0.0758 | Request the lead time here |
#6-32
|
|
0.185 in
4.7 mm
|
||
| $0.0492 - $0.0674 | 1000 In stock |
M2 x 0.4
|
0.236 in
6.0 mm
|
0.169 in
4.3 mm
|
||
| $0.0734 - $0.0854 | 2000 In stock |
#6-32
|
|
1.622 in
41.2 mm