Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0606 - $0.0833 | Request the lead time here |
M5 x 0.8
|
0.63 in
16.0 mm
|
0.476 in
12.1 mm
|
||
| $0.0525 - $0.072 | Request the lead time here |
M3 x 0.5
|
1.181 in
30.0 mm
|
1.059 in
26.9 mm
|
||
| $0.0521 - $0.0713 | Request the lead time here |
M3.5 x 0.6
|
0.315 in
8.0 mm
|
0.193 in
4.9 mm
|
||
| $0.0542 - $0.0746 | 1000 In stock |
M3.5 x 0.6
|
0.984 in
25.0 mm
|
0.862 in
21.9 mm
|
||
| $0.4125 - $0.566 | Request the lead time here |
M10 x 1.5
|
2.362 in
60.0 mm
|
2.075 in
52.7 mm
|
||
| $0.0953 - $0.1307 | Request the lead time here |
M6 x 1.0
|
0.63 in
16.0 mm
|
0.445 in
11.3 mm
|
||
| $0.1008 - $0.1382 | 500 In stock |
M6 x 1.0
|
1.575 in
40.0 mm
|
1.39 in
35.3 mm
|
||
| $0.2828 - $0.3878 | Request the lead time here |
M8 x 1.25
|
1.181 in
30.0 mm
|
0.921 in
23.4 mm
|
||
| $0.0491 - $0.0672 | Request the lead time here |
M2.5 x 0.45
|
0.197 in
5.0 mm
|
0.114 in
2.9 mm
|
||
| $0.0944 - $0.1293 | Request the lead time here |
M6 x 1.0
|
0.315 in
8.0 mm
|
0.13 in
3.3 mm
|
||
| $0.0965 - $0.1323 | Request the lead time here |
M6 x 1.0
|
0.787 in
20.0 mm
|
0.602 in
15.3 mm
|
||
| $0.1014 - $0.1391 | 500 In stock |
M6 x 1.0
|
1.772 in
45.0 mm
|
1.587 in
40.3 mm
|
||
| $0.3002 - $0.4116 | Request the lead time here |
M8 x 1.25
|
1.969 in
50.0 mm
|
1.709 in
43.4 mm
|
||
| $0.3446 - $0.4728 | Request the lead time here |
M10 x 1.5
|
1.378 in
35.0 mm
|
1.091 in
27.7 mm
|
||
| $0.0948 - $0.1301 | 1000 In stock |
M6 x 1.0
|
0.472 in
12.0 mm
|
0.287 in
7.3 mm
|
||
| $0.0996 - $0.1367 | Request the lead time here |
M6 x 1.0
|
1.378 in
35.0 mm
|
1.193 in
30.3 mm
|
||
| $0.2807 - $0.3849 | Request the lead time here |
M8 x 1.25
|
0.787 in
20.0 mm
|
0.528 in
13.4 mm
|
||
| $0.3186 - $0.4371 | 500 In stock |
M10 x 1.5
|
0.984 in
25.0 mm
|
0.697 in
17.7 mm
|
||
| $0.1101 - $0.1511 | Request the lead time here |
M6 x 1.0
|
1.969 in
50.0 mm
|
1.783 in
45.3 mm
|
||
| $0.306 - $0.4199 | Request the lead time here |
M10 x 1.5
|
0.787 in
20.0 mm
|
0.5 in
12.7 mm