Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0554 - $0.0762 | Request the lead time here |
M4 x 0.7
|
0.787 in
20.0 mm
|
0.642 in
16.3 mm
|
||
| $0.0597 - $0.0819 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
0.24 in
6.1 mm
|
||
| $0.0833 - $0.1142 | 500 In stock |
M5 x 0.8
|
0.984 in
25.0 mm
|
0.831 in
21.1 mm
|
||
| $0.0588 - $0.0809 | 1000 In stock |
M5 x 0.8
|
0.236 in
6.0 mm
|
0.083 in
2.1 mm
|
||
| $0.0948 - $0.1301 | 1000 In stock |
M6 x 1.0
|
0.472 in
12.0 mm
|
0.287 in
7.3 mm
|
||
| $0.0996 - $0.1367 | 500 In stock |
M6 x 1.0
|
1.378 in
35.0 mm
|
1.193 in
30.3 mm
|
||
| $0.0953 - $0.1307 | Request the lead time here |
M6 x 1.0
|
0.63 in
16.0 mm
|
0.445 in
11.3 mm
|
||
| $0.0503 - $0.069 | Request the lead time here |
M2.5 x 0.45
|
0.394 in
10.0 mm
|
0.327 in
8.3 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
M2.5 x 0.45
|
0.63 in
16.0 mm
|
0.563 in
14.3 mm
|
||
| $0.0492 - $0.0675 | 3000 In stock |
M3 x 0.5
|
0.236 in
6.0 mm
|
0.142 in
3.6 mm
|
||
| $0.0497 - $0.0683 | 1000 In stock |
M3 x 0.5
|
0.315 in
8.0 mm
|
0.22 in
5.6 mm
|
||
| $0.0516 - $0.0707 | Request the lead time here |
M3 x 0.5
|
0.787 in
20.0 mm
|
0.693 in
17.6 mm
|
||
| $0.0521 - $0.0713 | Request the lead time here |
M3.5 x 0.6
|
0.315 in
8.0 mm
|
0.193 in
4.9 mm
|
||
| $0.0537 - $0.074 | Request the lead time here |
M3.5 x 0.6
|
0.787 in
20.0 mm
|
0.665 in
16.9 mm
|
||
| $0.0542 - $0.0744 | Request the lead time here |
M4 x 0.7
|
0.315 in
8.0 mm
|
0.169 in
4.3 mm
|
||
| $0.0558 - $0.0765 | 3000 In stock |
M4 x 0.7
|
0.984 in
25.0 mm
|
0.839 in
21.3 mm
|
||
| $0.0603 - $0.0828 | 5000 In stock |
M5 x 0.8
|
0.472 in
12.0 mm
|
0.319 in
8.1 mm
|
||
| $0.0845 - $0.1161 | Request the lead time here |
M5 x 0.8
|
1.181 in
30.0 mm
|
1.028 in
26.1 mm
|
||
| $0.0606 - $0.0833 | Request the lead time here |
M5 x 0.8
|
0.63 in
16.0 mm
|
0.476 in
12.1 mm
|
||
| $0.0855 - $0.1175 | 500 In stock |
M5 x 0.8
|
1.575 in
40.0 mm
|
1.421 in
36.1 mm