Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0552 - $0.0758 | Request the lead time here |
M3 x 0.5
|
0.394 in
10.0 mm
|
0.327 in
8.3 mm
|
||
| $0.0606 - $0.0831 | Request the lead time here |
M4 x 0.7
|
0.63 in
16.0 mm
|
0.524 in
13.3 mm
|
||
| $0.0591 - $0.0812 | Request the lead time here |
M3.5 x 0.6
|
0.787 in
20.0 mm
|
0.697 in
17.7 mm
|
||
| $0.0714 - $0.0831 | Request the lead time here |
#6-32
|
1.000 in
25.4 mm
|
0.872 in
22.1 mm
|
||
| $0.0744 - $0.087 | Request the lead time here |
#8-32
|
0.250 in
6.4 mm
|
0.098 in
2.5 mm
|
||
| $0.0735 - $0.101 | Request the lead time here |
1/4-20
|
0.500 in
12.7 mm
|
0.268 in
6.8 mm
|
||
| $0.0698 - $0.0813 | Request the lead time here |
#4-40
|
0.500 in
12.7 mm
|
0.396 in
10.1 mm
|
||
| $0.0704 - $0.0822 | Request the lead time here |
#6-32
|
0.625 in
15.9 mm
|
0.497 in
12.6 mm
|
||
| $0.0843 - $0.0984 | Request the lead time here |
#10-24
|
0.750 in
19.1 mm
|
0.574 in
14.6 mm
|
||
| $0.0629 - $0.0861 | Request the lead time here |
#10-32
|
1.250 in
31.8 mm
|
1.074 in
27.3 mm
|
||
| $0.0744 - $0.102 | Request the lead time here |
1/4-20
|
0.750 in
19.1 mm
|
0.518 in
13.2 mm
|
||
| $0.0779 - $0.1068 | Request the lead time here |
1/4-20
|
1.750 in
44.5 mm
|
1.518 in
38.6 mm
|
||
| $0.1068 - $0.1466 | Request the lead time here |
M6 x 1.0
|
0.984 in
25.0 mm
|
0.854 in
21.7 mm
|
||
| $0.0492 - $0.0675 | 1000 In stock |
M2.5 x 0.45
|
0.236 in
6.0 mm
|
0.169 in
4.3 mm
|
||
| $0.0521 - $0.0713 | 3000 In stock |
M2.5 x 0.45
|
0.984 in
25.0 mm
|
0.917 in
23.3 mm
|
||
| $0.0503 - $0.069 | Request the lead time here |
M3 x 0.5
|
0.394 in
10.0 mm
|
0.299 in
7.6 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
M3 x 0.5
|
0.63 in
16.0 mm
|
0.535 in
13.6 mm
|
||
| $0.0516 - $0.0707 | 1000 In stock |
M3.5 x 0.6
|
0.236 in
6.0 mm
|
0.114 in
2.9 mm
|
||
| $0.0534 - $0.0734 | Request the lead time here |
M3.5 x 0.6
|
0.63 in
16.0 mm
|
0.508 in
12.9 mm
|
||
| $0.054 - $0.0743 | 1000 In stock |
M4 x 0.7
|
0.236 in
6.0 mm
|
0.091 in
2.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue