Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.
The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Colour | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $1.218 - $1.61 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.094 in
2.4 mm
|
||
| $9.0035 - $11.9061 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.256 in
6.5 mm
|
||
| $18.8124 - $24.8778 | Request the lead time here |
M10
|
0.669 in
17.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.315 in
8.0 mm
|
||
| $4.6755 - $6.1833 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.197 in
5.0 mm
|
||
| $1.9926 - $2.6357 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.157 in
4.0 mm
|
||
| $1.6053 - $2.1215 | Request the lead time here |
M2.6
|
0.197 in
5.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.079 in
2.0 mm
|
||
| $1.5308 - $2.0243 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.126 in
3.2 mm
|
||
| $0.0987 - $0.1505 | 50500 In stock |
3/8-16
|
0.560 in
14.2 mm
|
Natural
|
Nylon 6/6
|
0.330 in
8.4 mm
|
||
| $0.066 - $0.0767 | 25000 In stock |
M3 x 0.5
|
0.213 in
5.4 mm
|
Natural
|
Polyamide 6/6
|
0.087 in
2.2 mm
|
||
| $0.0621 - $0.0683 | Request the lead time here |
#4-40
|
0.250 in
6.4 mm
|
Natural
|
Nylon 6/6
|
0.100 in
2.5 mm
|
||
| $0.071 - $0.0782 | 19000 In stock |
1/4-28
|
0.425 in
10.8 mm
|
Natural
|
Polyamide 6/6
|
0.235 in
6 mm
|
||
| $0.317 - $0.4829 | 3500 In stock |
5/8-11
|
0.925 in
23.5 mm
|
Natural
|
Nylon 6/6
|
0.550 in
14 mm
|
||
| $0.0944 - $0.1437 | 3500 In stock |
5/16-24
|
0.500 in
12.7 mm
|
Natural
|
Nylon 6/6
|
0.270 in
6.9 mm
|
||
| 04M050080HN | $0.0716 - $0.0788 | 4000 In stock |
M5 x 0.8
|
0.311 in
7.9 mm
|
Natural
|
Polyamide 6/6
|
0.169 in
4.3 mm
|
|
| $0.065 - $0.0716 | Request the lead time here |
#8-32
|
0.335 in
8.5 mm
|
Natural
|
Nylon 6/6
|
0.13 in
3.3 mm
|
||
| $0.141 - $0.1644 | Request the lead time here |
M10 x 1.5
|
0.583 in
14.8 mm
|
Natural
|
Polyamide 6/6
|
0.386 in
9.8 mm
|
||
| $0.0621 - $0.0683 | 24000 In stock |
#2-56
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.070 in
1.8 mm
|
||
| $0.5349 - $0.8154 | 1500 In stock |
3/4-10
|
1.100 in
27.9 mm
|
Natural
|
Nylon 6/6
|
0.640 in
16.3 mm
|
||
| $0.071 - $0.0782 | 5000 In stock |
1/4-20
|
0.425 in
10.8 mm
|
Natural
|
Polyamide 6/6
|
0.235 in
6 mm
|
||
| $0.4091 - $0.4773 | 7000 In stock |
M12 x 1.75
|
0.697 in
17.7 mm
|
Natural
|
Polyamide 6/6
|
0.413 in
10.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue