Quantity | Unit price |
---|---|
500 - 999 | $1.3068 |
1000 - 4999 | $1.1762 |
5000 - 9999 | $1.0587 |
10000 - 24999 | $0.9527 |
25000 + | $0.8574 |
Distance Across Flats | 1.480 in |
---|---|
Distance Across Flats | 37.6 mm |
Thread Size | 1-8 |
Overall Height | 22.1 mm |
Overall Height | 0.870 in |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Nut Shape | Hexagonal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue