Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.
The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Colour | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3722 - $0.434 | 1000 In stock |
#6-32
|
0.307 in
7.8 mm
|
Natural
|
Polycarbonate
|
0.122 in
3.1 mm
|
||
| $0.093 - $0.1085 | 20000 In stock |
M5 x 0.8
|
|
Natural
|
Nylon 6/6
|
|
||
| $0.0686 - $0.0755 | 10000 In stock |
#6-40
|
0.305 in
7.7 mm
|
Natural
|
Nylon 6/6
|
0.120 in
3 mm
|
||
| $0.7169 - $1.0923 | 500 In stock |
7/8-9
|
1.280 in
32.5 mm
|
Natural
|
Nylon 6/6
|
0.750 in
19.1 mm
|
||
| $0.1359 - $0.2072 | 500 In stock |
3/8-32
|
0.560 in
14.2 mm
|
Natural
|
Nylon 6/6
|
0.330 in
8.4 mm
|
||
| $0.4193 - $0.6389 | 500 In stock |
11/16-27
|
1.000 in
25.4 mm
|
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
| $0.0846 - $0.129 | 6500 In stock |
M8 x 1.25
|
0.512 in
13.0 mm
|
Natural
|
Nylon 6/6
|
0.268 in
6.8 mm
|
||
| $0.072 - $0.0792 | 16000 In stock |
M2
|
0.157 in
4.0 mm
|
Natural
|
Polyamide 6/6
|
0.063 in
1.6 mm
|
||
| $0.1029 - $0.1133 | Request the lead time here |
#4-40
|
0.250 in
6.4 mm
|
Natural
|
Nylon 6/6
|
0.124 in
3.1 mm
|
||
| $0.1032 - $0.1205 | Request the lead time here |
#10-32
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.196 in
5 mm
|
||
| $0.8069 - $1.2296 | 5000 In stock |
1-8
|
1.480 in
37.6 mm
|
Natural
|
Nylon 6/6
|
0.870 in
22.1 mm
|
||
| $0.0951 - $0.1112 | 1000 In stock |
M6 x 1.0
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
||
| $0.4809 - $0.561 | 1000 In stock |
M16 x 2.0
|
0.945 in
24.0 mm
|
Natural
|
Nylon 6/6
|
0.583 in
14.8 mm
|
||
| $0.0809 - $0.089 | Request the lead time here |
1/4-28
|
0.425 in
10.8 mm
|
Black
|
Polyamide 6/6
|
0.235 in
6 mm
|
||
| $0.1103 - $0.1284 | Request the lead time here |
#6-32
|
0.305 in
7.7 mm
|
Black
|
Nylon 6/6
|
0.146 in
3.7 mm
|
||
| $0.0713 - $0.0831 | Request the lead time here |
#10-32
|
0.365 in
9.3 mm
|
Black
|
Nylon 6/6
|
0.135 in
3.4 mm
|
||
| Request the lead time here |
#4-40
|
0.250 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.124 in
3.1 mm
|
|||
| $0.0752 - $0.0875 | Request the lead time here |
M3 x 0.5
|
0.213 in
5.4 mm
|
Black
|
Polyamide 6/6
|
0.087 in
2.2 mm
|
||
| $0.1115 - $0.1299 | Request the lead time here |
#8-32
|
0.340 in
8.6 mm
|
Black
|
Nylon 6/6
|
0.170 in
4.3 mm
|
||
| $0.0683 - $0.0795 | Request the lead time here |
#6-32
|
0.305 in
7.7 mm
|
Black
|
Nylon 6/6
|
0.120 in
3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue