Quantity | Unit price |
---|---|
1000 - 4999 | $0.0768 |
5000 - 9999 | $0.0731 |
10000 - 24999 | $0.0698 |
25000 + | $0.066 |
Distance Across Flats | 7.7 mm |
---|---|
Distance Across Flats | 0.305 in |
Thread Size | #6-32 |
Overall Height | 3 mm |
Overall Height | 0.120 in |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Nut Shape | Hexagonal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue