Menu Search

Nylon Hex Nuts

In stock

Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.

The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.

  • Material: Nylon, PA, PEEK, PC
  • Colour: Natural, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 V-0,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Full Material Overall Height View
$0.1359 - $0.2072 500 In stock
3/8-32
0.560 in
Natural
Nylon 6/6
0.330 in
$0.4193 - $0.6389 500 In stock
11/16-27
1.000 in
Natural
Nylon 6/6
0.250 in
$0.093 - $0.1085 20000 In stock
M5 x 0.8
Natural
Nylon 6/6
$0.275 - $0.3206 Request the lead time here
M12 x 1.75
0.709 in
Natural
Nylon 6/6
0.425 in
$0.3806 - $0.4439 1000 In stock
#8-32
0.335 in
Natural
Polycarbonate
0.13 in
$0.1032 - $0.1205 Request the lead time here
#10-32
0.365 in
Natural
Nylon 6/6
0.196 in
$0.1022 - $0.1557 500 In stock
3/8-24
0.560 in
Natural
Nylon 6/6
0.330 in
$0.3281 - $0.4998 26000 In stock
5/8-18
0.925 in
Natural
Nylon 6/6
0.550 in
$0.1103 - $0.1284 7000 In stock
M4 x 0.7
Natural
Nylon 6/6
$0.1032 - $0.1205 3000 In stock
#10-24
0.365 in
Natural
Nylon 6/6
0.196 in
$0.7169 - $1.0923 500 In stock
7/8-9
1.280 in
Natural
Nylon 6/6
0.750 in
$0.0951 - $0.1112 1000 In stock
M6 x 1.0
0.394 in
Natural
Nylon 6/6
0.205 in
$0.3633 - $0.4239 7000 In stock
#4-40
0.250 in
Clear
Polycarbonate
0.100 in
$0.0686 - $0.0755 10000 In stock
#6-40
0.305 in
Natural
Nylon 6/6
0.120 in
$0.072 - $0.0792 16000 In stock
M2
0.157 in
Natural
Polyamide 6/6
0.063 in
$0.077 - $0.0845 11000 In stock
#12-24
0.425 in
Natural
Nylon 6/6
0.207 in
$0.1029 - $0.1133 Request the lead time here
#4-40
0.250 in
Natural
Nylon 6/6
0.124 in
$0.0969 - $0.113 Request the lead time here
#2-56
0.180 in
Natural
Nylon 6/6
0.090 in
$0.3722 - $0.434 1000 In stock
#6-32
0.307 in
Natural
Polycarbonate
0.122 in
$0.1013 - $0.1182 5000 In stock
#8-32
0.340 in
Natural
Nylon 6/6
0.170 in
  • of 6
Standard Hex Nut - Thread Size 3/8-32; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437532HN

Price Range
$0.2072 - $0.1359

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-32
  • Overall Height
    0.330 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 11/16-27; Distance Across Flats 25.4 mm | 1.000 in; Overall Height 6.4 mm | 0.250 in; Natural; Nylon 6/6

0468727HN

Price Range
$0.6389 - $0.4193

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    1.000 in
  • Thread Size
    11/16-27
  • Overall Height
    0.250 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M5 x 0.8; ; ; Natural; Nylon 6/6

04M050080HNDIN34814

Price Range
$0.1085 - $0.093

Stock Levels
20000 In stock
Attributes
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size M12 x 1.75; Distance Across Flats 18.0 mm | 0.709 in; Overall Height 10.8 mm | 0.425 in; Natural; Nylon 6/6

04M120175HNDIN34814

Price Range
$0.3206 - $0.275

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.709 in
  • Thread Size
    M12 x 1.75
  • Overall Height
    0.425 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.13 in; Natural; PC

0400832HNPC

Price Range
$0.4439 - $0.3806

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    #8-32
  • Overall Height
    0.13 in
  • Colour
    Natural
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 5 mm | 0.196 in; Natural; Nylon 6/6

0401032HNS

Price Range
$0.1205 - $0.1032

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Overall Height
    0.196 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/8-24; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437524HN

Price Range
$0.1557 - $0.1022

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-24
  • Overall Height
    0.330 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 5/8-18; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon 6/6

0462518HN

Price Range
$0.4998 - $0.3281

Stock Levels
26000 In stock
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-18
  • Overall Height
    0.550 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M4 x 0.7; ; ; Natural; Nylon 6/6

04M040070HNDIN34814

Price Range
$0.1284 - $0.1103

Stock Levels
7000 In stock
Attributes
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 5 mm | 0.196 in; Natural; Nylon 6/6

0401024HNS

Price Range
$0.1205 - $0.1032

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.196 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 7/8-9; Distance Across Flats 32.5 mm | 1.280 in; Overall Height 19.1 mm | 0.750 in; Natural; Nylon 6/6

0487509HN

Price Range
$1.0923 - $0.7169

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    1.280 in
  • Thread Size
    7/8-9
  • Overall Height
    0.750 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M6 x 1.0; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.2 mm | 0.205 in; Natural; Nylon 6/6

04M060100HNDIN34814

Price Range
$0.1112 - $0.0951

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6 x 1.0
  • Overall Height
    0.205 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Clear; PC

0400440HNPC

Price Range
$0.4239 - $0.3633

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.100 in
  • Colour
    Clear
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size #6-40; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3 mm | 0.120 in; Natural; Nylon 6/6

0400640HN

Price Range
$0.0755 - $0.0686

Stock Levels
10000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-40
  • Overall Height
    0.120 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M2; Distance Across Flats 4.0 mm | 0.157 in; Overall Height 1.6 mm | 0.063 in

04M020040HN

Price Range
$0.0792 - $0.072

Stock Levels
16000 In stock
Attributes
  • Distance Across Flats
    0.157 in
  • Thread Size
    M2
  • Overall Height
    0.063 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #12-24; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 5.3 mm | 0.207 in; Natural; Nylon 6/6

0401224HN

Price Range
$0.0845 - $0.077

Stock Levels
11000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    #12-24
  • Overall Height
    0.207 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 3.1 mm | 0.124 in; Natural; Nylon 6/6

0400440HNS

Price Range
$0.1133 - $0.1029

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.124 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 2.3 mm | 0.090 in; Natural; Nylon 6/6

0400256HNS

Price Range
$0.113 - $0.0969

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.090 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #6-32; Distance Across Flats 7.8 mm | 0.307 in; Overall Height 3.1 mm | 0.122 in; Natural; PC

0400632HNPC

Price Range
$0.434 - $0.3722

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.307 in
  • Thread Size
    #6-32
  • Overall Height
    0.122 in
  • Colour
    Natural
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.6 mm | 0.340 in; Overall Height 4.3 mm | 0.170 in; Natural; Nylon 6/6

0400832HNS

Price Range
$0.1182 - $0.1013

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.340 in
  • Thread Size
    #8-32
  • Overall Height
    0.170 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6