Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Grommet Nuts provide a low cost positive connection to thin gage materials, like sheet metal as well PCB applications, as an alternative to using a standard nut. Our range is made from Nylon 6/6 are natural in appearance and have a UL94 V-2 flame resistance rating.
Features Closed Grommet Nuts, and Square Head Grommet Nuts that are suitable for round or square holes. Insulates areas of assembly from electrical and thermal transfer. Provides corrosion and vibration resistance and mount with a self-tapping screw. Eliminates the need for a nut and they are great for blind mounting.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Screw Size | Head Height | Head Diameter | Hole Size | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0836 - $0.1113 | 74000 In stock |
#6
|
0.055 in
1.4 mm
|
|
0.299 in
7.6 mm
|
|
||
| $0.0791 - $0.1053 | 3000 In stock |
#4
|
0.374 in
9.5 mm
|
0.264 in
6.7 mm
|
|
|
||
| $0.1296 - $0.1788 | 4500 In stock |
#10
|
0.051 in
1.3 mm
|
0.701 in
17.8 mm
|
0.354 in
9.0 mm
|
|
||
| $0.134 - $0.1784 | 12000 In stock |
#8;#10
|
0.563 in
14.3 mm
|
0.563 in
14.3 mm
|
|
|
||
| $0.1158 - $0.1544 | 17000 In stock |
#8;#10
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
|
||
| $0.1593 - $0.2124 | 16000 In stock |
#10
|
0.709 in
18.0 mm
|
0.5 in
12.7 mm
|
|
|
||
| $0.3056 - $0.4071 | 2000 In stock |
1/4
|
1.063 in
27.0 mm
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
|
||
| $0.1139 - $0.152 | 216000 In stock |
#8;#10
|
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
|
|
||
| $0.1061 - $0.1413 | 3000 In stock |
#6
|
0.094 in
2.4 mm
|
0.374 in
9.5 mm
|
|
|
||
| $0.1118 - $0.1488 | Request the lead time here |
#8;#10
|
0.031 in
0.8 mm
|
0.437 in
11.1 mm
|
|
|
||
| $0.134 - $0.1781 | 1000 In stock |
#10
|
0.177 in
4.5 mm
|
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
|
||
| $0.3362 - $0.4478 | Request the lead time here |
1/4
|
1.063 in
27.0 mm
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
|
||
| $0.1943 - $0.2681 | Request the lead time here |
#8
|
0.311 in
7.9 mm
|
0.496 in
12.6 mm
|
|
|
||
| $0.1509 - $0.2013 | Request the lead time here |
#6
|
0.72 in
18.3 mm
|
0.5 in
12.7 mm
|
|
|
||
| $0.1224 - $0.162 | Request the lead time here |
#10
|
0.063 in
1.6 mm
|
0.567 in
14.4 mm
|
|
|
||
| $0.1251 - $0.1671 | Request the lead time here |
#8;#10
|
0.374 in
9.5 mm
|
0.492 in
12.5 mm