| Quantity | Unit price |
|---|
| Head Height | 0.063 in |
|---|---|
| Head Height | 1.6 mm |
| Head Diameter | 14.4 mm |
| Head Diameter | 0.567 in |
| Head Size | 0.567 in |
| Head Size | 14.4 mm |
| Overall Length | 9.7 mm |
| Overall Length | 0.382 in |
| Screw Size | #10 |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Head Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue