| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.1113 |
| 10000 - 24999 | $0.1068 |
| 25000 + | $0.0836 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Height | 1.4 mm |
|---|---|
| Head Height | 0.055 in |
| Hole Size | 0.299 in |
| Hole Size | 7.6 mm |
| Screw Size | #6 |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Head Shape | Square |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue