Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1799 - $0.20 | Request the lead time here |
0.217 in
5.5 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| $0.6339 - $0.7205 | Request the lead time here |
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
| $0.6071 - $0.6728 | Request the lead time here |
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1071 - $0.1191 | 2500 In stock |
0.209 in
5.3 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1422 - $0.158 | Request the lead time here |
0.169 in
4.3 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| $0.6164 - $0.6843 | 500 In stock |
|
|
|
||
| $0.3399 - $0.3774 | 500 In stock |
|
|
|
||
| $0.156 - $0.1772 | 24900 In stock |
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0771 - $0.0855 | Request the lead time here |
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
0.055 in
1.4 mm
|
||
| $0.1784 - $0.2447 | 4500 In stock |
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
0.062 in
1.6 mm
|
||
| $0.1311 - $0.1796 | 12000 In stock |
0.515 in
13.1 mm
|
1.000 in
25.4 mm
|
0.093 in
2.4 mm
|
||
| $0.1845 - $0.2532 | Request the lead time here |
0.390 in
9.9 mm
|
1.000 in
25.4 mm
|
0.175 in
4.4 mm
|
||
| $0.1887 - $0.2588 | 23000 In stock |
0.562 in
14.3 mm
|
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
| $0.1856 - $0.2546 | 500 In stock |
0.320 in
8.1 mm
|
1.000 in
25.4 mm
|
0.375 in
9.5 mm
|
||
| $0.168 - $0.2306 | 13000 In stock |
0.313 in
8 mm
|
1.000 in
25.4 mm
|
0.188 in
4.8 mm
|
||
| $0.0849 - $0.1166 | 1000 In stock |
0.665 in
16.9 mm
|
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
| $0.1836 - $0.252 | 10500 In stock |
0.563 in
14.3 mm
|
1.024 in
26 mm
|
0.220 in
5.6 mm
|
||
| $0.135 - $0.1851 | Request the lead time here |
0.509 in
12.9 mm
|
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0881 - $0.1208 | 10000 In stock |
0.625 in
15.9 mm
|
1.000 in
25.4 mm
|
0.032 in
0.8 mm
|
||
| $0.1427 - $0.1956 | 2500 In stock |
0.636 in
16.2 mm
|
1.000 in
25.4 mm
|
0.094 in
2.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue