Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.0486 - $0.0665 12000 In stock
0.250 in
0.500 in
0.150 in
$0.0455 - $0.0624 Request the lead time here
0.405 in
0.540 in
0.112 in
$0.0455 - $0.0624 Request the lead time here
0.475 in
0.525 in
0.070 in
$0.0467 - $0.0639 Request the lead time here
0.260 in
0.685 in
0.032 in
$0.0284 - $0.0387 Request the lead time here
0.317 in
0.500 in
0.092 in
$0.0419 - $0.0573 Request the lead time here
0.434 in
0.688 in
0.125 in
$0.1427 - $0.1763 Request the lead time here
0.490 in
0.710 in
0.125 in
$0.1623 - $0.2003 Request the lead time here
0.526 in
0.718 in
0.281 in
$0.1206 - $0.1656 Request the lead time here
0.390 in
0.720 in
0.300 in
$0.0837 - $0.1149 4000 In stock
0.385 in
0.750 in
0.045 in
$0.1371 - $0.1881 Request the lead time here
0.201 in
0.996 in
0.200 in
$0.104 - $0.1427 1000 In stock
0.257 in
0.750 in
0.030 in
$0.0489 - $0.0672 Request the lead time here
0.352 in
0.750 in
0.031 in
$0.2273 - $0.3119 Request the lead time here
0.530 in
0.750 in
0.230 in
$0.039 - $0.0531 48000 In stock
0.193 in
0.750 in
0.040 in
$0.0645 - $0.0884 Request the lead time here
0.470 in
0.750 in
0.200 in
$0.0905 - $0.1241 Request the lead time here
0.300 in
0.750 in
0.125 in
$0.0614 - $0.0843 Request the lead time here
0.530 in
0.750 in
0.156 in
$0.1265 - $0.1733 Request the lead time here
0.274 in
0.750 in
0.250 in
$0.0947 - $0.1299 Request the lead time here
0.335 in
0.750 in
0.250 in
  • of 105
Flat Washer 0.250 in 0.500 in 0.150 in Black Nylon 6/6

17W05007B

Price Range
$0.0665 - $0.0486

Stock Levels
12000 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.150 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.405 in 0.540 in 0.112 in Black Nylon 6/6

17W05400B

Price Range
$0.0624 - $0.0455

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.405 in
  • Outside Diameter
    0.540 in
  • Thickness
    0.112 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.475 in 0.525 in 0.070 in Black Nylon 6/6

17W05253B

Price Range
$0.0624 - $0.0455

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.475 in
  • Outside Diameter
    0.525 in
  • Thickness
    0.070 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.260 in 0.685 in 0.032 in Black Nylon 6/6

17W06851B

Price Range
$0.0639 - $0.0467

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.260 in
  • Outside Diameter
    0.685 in
  • Thickness
    0.032 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.317 in 0.500 in 0.092 in Black Nylon 6/6

17W05079B

Price Range
$0.0387 - $0.0284

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.317 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.092 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.434 in 0.688 in 0.125 in Black Nylon 6/6

17W06884B

Price Range
$0.0573 - $0.0419

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.434 in
  • Outside Diameter
    0.688 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.490 in 0.710 in 0.125 in Black Nylon 6/6

17W07093B

Price Range
$0.1763 - $0.1427

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.490 in
  • Outside Diameter
    0.710 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.526 in 0.718 in 0.281 in Black Nylon 6/6

17W07182B

Price Range
$0.2003 - $0.1623

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.526 in
  • Outside Diameter
    0.718 in
  • Thickness
    0.281 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.390 in 0.720 in 0.300 in Black Nylon 6/6

17W07301B

Price Range
$0.1656 - $0.1206

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.390 in
  • Outside Diameter
    0.720 in
  • Thickness
    0.300 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.385 in 0.750 in 0.045 in Black Nylon 6/6

17W07405B

Price Range
$0.1149 - $0.0837

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.385 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.045 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.201 in 0.996 in 0.200 in Black Nylon 6/6

17W07492B

Price Range
$0.1881 - $0.1371

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.201 in
  • Outside Diameter
    0.996 in
  • Thickness
    0.200 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.257 in 0.750 in 0.030 in Black Nylon 6/6

17W07494B

Price Range
$0.1427 - $0.104

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.257 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.030 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.352 in 0.750 in 0.031 in Black Nylon 6/6

17W07507B

Price Range
$0.0672 - $0.0489

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.352 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.031 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.530 in 0.750 in 0.230 in Black Nylon 6/6

17W07510B

Price Range
$0.3119 - $0.2273

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.530 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.230 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.193 in 0.750 in 0.040 in Black Nylon 6/6

17W07514B

Price Range
$0.0531 - $0.039

Stock Levels
48000 In stock
Attributes
  • Inside Diameter
    0.193 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.040 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.470 in 0.750 in 0.200 in Black Nylon 6/6

17W07533B

Price Range
$0.0884 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.470 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.200 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.300 in 0.750 in 0.125 in Black Nylon 6/6

17W07535B

Price Range
$0.1241 - $0.0905

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.300 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.530 in 0.750 in 0.156 in Black Nylon 6/6

17W07546B

Price Range
$0.0843 - $0.0614

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.530 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.156 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.274 in 0.750 in 0.250 in Black Nylon 6/6

17W07625B

Price Range
$0.1733 - $0.1265

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.274 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.250 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.335 in 0.750 in 0.250 in Black Nylon 6/6

17W07626B

Price Range
$0.1299 - $0.0947

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.335 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.250 in
  • Colour
    Black
  • Full Material
    Nylon 6/6