Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0461 - $0.0632 | 7000 In stock |
0.256 in
6.5 mm
|
0.562 in
14.3 mm
|
0.250 in
6.4 mm
|
||
| $0.0456 - $0.0626 | 24000 In stock |
0.468 in
11.9 mm
|
0.563 in
14.3 mm
|
0.155 in
3.9 mm
|
||
| $0.0318 - $0.0435 | Request the lead time here |
0.299 in
7.6 mm
|
0.575 in
14.6 mm
|
0.039 in
1 mm
|
||
| $0.0545 - $0.0744 | Request the lead time here |
0.437 in
11.1 mm
|
0.625 in
15.9 mm
|
0.250 in
6.4 mm
|
||
| $0.0791 - $0.1085 | 2500 In stock |
0.312 in
7.9 mm
|
0.625 in
15.9 mm
|
0.250 in
6.4 mm
|
||
| $0.0467 - $0.0641 | 11000 In stock |
0.380 in
9.7 mm
|
0.625 in
15.9 mm
|
0.050 in
1.3 mm
|
||
| $0.0396 - $0.0543 | Request the lead time here |
0.281 in
7.1 mm
|
0.625 in
15.9 mm
|
0.110 in
2.8 mm
|
||
| $0.0951 - $0.1304 | Request the lead time here |
0.327 in
8.3 mm
|
0.630 in
16 mm
|
0.071 in
1.8 mm
|
||
| $0.0354 - $0.0486 | Request the lead time here |
0.355 in
9 mm
|
0.630 in
16 mm
|
0.040 in
1 mm
|
||
| $0.0393 - $0.0537 | Request the lead time here |
0.260 in
6.6 mm
|
0.625 in
15.9 mm
|
0.190 in
4.8 mm
|
||
| $0.0569 - $0.078 | 12000 In stock |
0.284 in
7.2 mm
|
0.625 in
15.9 mm
|
0.062 in
1.6 mm
|
||
| $0.0492 - $0.0675 | 54000 In stock |
0.320 in
8.1 mm
|
0.625 in
15.9 mm
|
0.125 in
3.2 mm
|
||
| $0.0261 - $0.0357 | 1000 In stock |
0.265 in
6.7 mm
|
0.625 in
15.9 mm
|
0.093 in
2.4 mm
|
||
| $0.0369 - $0.0509 | Request the lead time here |
0.260 in
6.6 mm
|
0.687 in
17.4 mm
|
0.020 in
0.5 mm
|
||
| $0.0551 - $0.0755 | Request the lead time here |
0.244 in
6.2 mm
|
0.689 in
17.5 mm
|
0.236 in
6 mm
|
||
| $0.035 - $0.0479 | 1000 In stock |
0.565 in
14.4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
||
| $0.1298 - $0.1602 | Request the lead time here |
0.490 in
12.4 mm
|
0.710 in
18 mm
|
0.125 in
3.2 mm
|
||
| $0.0533 - $0.0732 | 204000 In stock |
0.312 in
7.9 mm
|
0.712 in
18.1 mm
|
0.081 in
2.1 mm
|
||
| $0.0728 - $0.0996 | 1000 In stock |
0.388 in
9.9 mm
|
0.695 in
17.7 mm
|
0.059 in
1.5 mm
|
||
| $0.0767 - $0.105 | 2000 In stock |
0.390 in
9.9 mm
|
0.680 in
17.3 mm
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue