Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.0486 - $0.0516 Request the lead time here
0.126 in
0.276 in
0.02 in
$3.4953 - $24.1034 Request the lead time here
1.457 in
2.598 in
0.197 in
$0.2099 - $0.233 Request the lead time here
0.209 in
0.984 in
0.098 in
$0.1077 - $0.1136 24000 In stock
0.146 in
0.315 in
0.02 in
$1.0631 - $7.3002 250 In stock
1.102 in
1.969 in
0.157 in
$0.9507 - $1.0806 475 In stock
0.169 in
0.394 in
0.039 in
154 In stock
1.575 in
2.835 in
0.236 in
$0.0678 - $0.0708 12000 In stock
0.106 in
0.236 in
0.02 in
$0.5953 - $4.0961 Request the lead time here
0.748 in
1.339 in
0.118 in
1500 In stock
0.984 in
1.732 in
0.157 in
$0.0672 - $0.0705 55000 In stock
0.087 in
0.197 in
0.012 in
$0.3159 - $0.6155 1100 In stock
0.591 in
1.181 in
0.118 in
$1.0668 - $7.3366 250 In stock
1.22 in
2.205 in
0.157 in
$0.108 - $0.1226 1900 In stock
0.13 in
0.315 in
0.031 in
$0.0323 - $0.0492 14000 In stock
0.209 in
0.394 in
0.039 in
$0.0945 - $0.1439 Request the lead time here
0.413 in
0.787 in
0.079 in
$0.1845 - $0.2813 12000 In stock
0.669 in
1.181 in
0.118 in
$0.2168 - $0.2972 Request the lead time here
0.310 in
0.750 in
0.375 in
$0.1661 - $0.2279 11000 In stock
0.505 in
1.000 in
0.125 in
$0.0969 - $0.1286 1000 In stock
0.252 in
0.472 in
0.063 in
  • of 105
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.2 mm | 0.126 in; Outside Diameter - 7.0 mm | 0.276 in; Thickness 0.5 mm | 0.02 in; ; RoHSDIN 125DIN 34815REACH

MFW030A

Price Range
$0.0516 - $0.0486

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.126 in
  • Outside Diameter
    0.276 in
  • Thickness
    0.02 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 37.0 mm | 1.457 in; Outside Diameter - 66.0 mm | 2.598 in; Thickness 5.0 mm | 0.197 in; Compatible Screw Sizes M30; RoHSDIN 125DIN 34815REACH

MFW180A

Price Range
$24.1034 - $3.4953

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.457 in
  • Outside Diameter
    2.598 in
  • Thickness
    0.197 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black PVC Flat Washer - Inside Diameter 5.3 mm | 0.209 in; Outside Diameter - 25.0 mm | 0.984 in; Thickness 2.5 mm | 0.098 in;

033050011407

Price Range
$0.233 - $0.2099

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.209 in
  • Outside Diameter
    0.984 in
  • Thickness
    0.098 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.7 mm | 0.146 in; Outside Diameter - 8.0 mm | 0.315 in; Thickness 0.5 mm | 0.02 in; ; RoHSDIN 125DIN 34815REACH

MFW040A

Price Range
$0.1136 - $0.1077

Stock Levels
24000 In stock
Attributes
  • Inside Diameter
    0.146 in
  • Outside Diameter
    0.315 in
  • Thickness
    0.02 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 28.0 mm | 1.102 in; Outside Diameter - 50.0 mm | 1.969 in; Thickness 4.0 mm | 0.157 in; Compatible Screw Sizes M24; RoHSDIN 125DIN 34815REACH

MFW160A

Price Range
$7.3002 - $1.0631

Stock Levels
250 In stock
Attributes
  • Inside Diameter
    1.102 in
  • Outside Diameter
    1.969 in
  • Thickness
    0.157 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Brown PEEK Flat Washer - Inside Diameter 4.3 mm | 0.169 in; Outside Diameter - 10.0 mm | 0.394 in; Thickness 1.0 mm | 0.039 in; Compatible Screw Sizes M4;

185050070409

Price Range
$1.0806 - $0.9507

Stock Levels
475 In stock
Attributes
  • Inside Diameter
    0.169 in
  • Outside Diameter
    0.394 in
  • Thickness
    0.039 in
  • Colour
    Brown
  • Finish
    Smooth
Natural Nylon 6/6 Flat Washer - Inside Diameter 40.0 mm | 1.575 in; Outside Diameter - 72.0 mm | 2.835 in; Thickness 6.0 mm | 0.236 in; ; RoHSDIN 125DIN 34815REACH

MFW190A


Stock Levels
154 In stock
Attributes
  • Inside Diameter
    1.575 in
  • Outside Diameter
    2.835 in
  • Thickness
    0.236 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 2.7 mm | 0.106 in; Outside Diameter - 6.0 mm | 0.236 in; Thickness 0.5 mm | 0.02 in; ; RoHSDIN 125DIN 34815REACH

MFW020A

Price Range
$0.0708 - $0.0678

Stock Levels
12000 In stock
Attributes
  • Inside Diameter
    0.106 in
  • Outside Diameter
    0.236 in
  • Thickness
    0.02 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 19.0 mm | 0.748 in; Outside Diameter - 34.0 mm | 1.339 in; Thickness 3.0 mm | 0.118 in; Compatible Screw Sizes M18; RoHSDIN 125DIN 34815REACH

MFW130A

Price Range
$4.0961 - $0.5953

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.748 in
  • Outside Diameter
    1.339 in
  • Thickness
    0.118 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 25.0 mm | 0.984 in; Outside Diameter - 44.0 mm | 1.732 in; Thickness 4.0 mm | 0.157 in; ; RoHSDIN 125DIN 34815REACH

MFW150A


Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    0.984 in
  • Outside Diameter
    1.732 in
  • Thickness
    0.157 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 2.2 mm | 0.087 in; Outside Diameter - 5.0 mm | 0.197 in; Thickness 0.3 mm | 0.012 in; ; RoHSDIN 125DIN 34815REACH

MFW010A

Price Range
$0.0705 - $0.0672

Stock Levels
55000 In stock
Attributes
  • Inside Diameter
    0.087 in
  • Outside Diameter
    0.197 in
  • Thickness
    0.012 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 15.0 mm | 0.591 in; Outside Diameter - 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in; ; RoHSDIN 125DIN 34815REACH

MFW110A

Price Range
$0.6155 - $0.3159

Stock Levels
1100 In stock
Attributes
  • Inside Diameter
    0.591 in
  • Outside Diameter
    1.181 in
  • Thickness
    0.118 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 31.0 mm | 1.22 in; Outside Diameter - 56.0 mm | 2.205 in; Thickness 4.0 mm | 0.157 in; Compatible Screw Sizes M27; RoHSDIN 125DIN 34815REACH

MFW170A

Price Range
$7.3366 - $1.0668

Stock Levels
250 In stock
Attributes
  • Inside Diameter
    1.22 in
  • Outside Diameter
    2.205 in
  • Thickness
    0.157 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PC Flat Washer - Inside Diameter 3.3 mm | 0.13 in; Outside Diameter - 8.0 mm | 0.315 in; Thickness 0.8 mm | 0.031 in; Compatible Screw Sizes M3;

173000300022

Price Range
$0.1226 - $0.108

Stock Levels
1900 In stock
Attributes
  • Inside Diameter
    0.13 in
  • Outside Diameter
    0.315 in
  • Thickness
    0.031 in
  • Colour
    Natural
  • Finish
    Smooth
Black Nylon 6/6 Flat Washer - Inside Diameter 5.3 mm | 0.209 in; Outside Diameter - 10.0 mm | 0.394 in; Thickness 1.0 mm | 0.039 in; ; DIN 34816RoHSDIN 9021REACH

17M05DIN34815B

Price Range
$0.0492 - $0.0323

Stock Levels
14000 In stock
Attributes
  • Inside Diameter
    0.209 in
  • Outside Diameter
    0.394 in
  • Thickness
    0.039 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 10.5 mm | 0.413 in; Outside Diameter - 20.0 mm | 0.787 in; Thickness 2.0 mm | 0.079 in; ; RoHSDIN 125DIN 34815REACH

17M10DIN34815

Price Range
$0.1439 - $0.0945

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.413 in
  • Outside Diameter
    0.787 in
  • Thickness
    0.079 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 17.0 mm | 0.669 in; Outside Diameter - 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in; ; RoHSDIN 125DIN 34815REACH

17M16DIN34815

Price Range
$0.2813 - $0.1845

Stock Levels
12000 In stock
Attributes
  • Inside Diameter
    0.669 in
  • Outside Diameter
    1.181 in
  • Thickness
    0.118 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 7.9 mm | 0.310 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 9.5 mm | 0.375 in; Compatible Screw Sizes #8; REACHRoHS

17W07529

Price Range
$0.2972 - $0.2168

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.310 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.375 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 12.8 mm | 0.505 in; Outside Diameter - 25.4 mm | 1.000 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes #6; REACHRoHS

17W10010

Price Range
$0.2279 - $0.1661

Stock Levels
11000 In stock
Attributes
  • Inside Diameter
    0.505 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 6.4 mm | 0.252 in; Outside Diameter - 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in; ; DIN 34816RoHSDIN 9021REACH

17M06DIN34815B

Price Range
$0.1286 - $0.0969

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.472 in
  • Thickness
    0.063 in
  • Colour
    Black
  • Full Material
    Nylon 6/6