| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1097 |
| 5000 + | $0.104 |
| Inside Diameter | 0.146 in |
|---|---|
| Inside Diameter | 3.7 mm |
| Outside Diameter | 8.0 mm |
| Outside Diameter | 0.315 in |
| Thickness | 0.02 in |
| Thickness | 0.5 mm |
| Colour | Natural |
| Finish | Smooth |
| Full Material | Nylon 6/6 |
| Material Class | Plastic |
| Material Flammability Standard | UL94 V-2 |
| Washer Shape | Round |
| Washer Type | Flat Washer |
| Specifications | DIN 125 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue