Quantity | Unit price |
---|---|
1000 - 4999 | $0.0499 |
5000 + | $0.047 |
Inside Diameter | 0.126 in |
---|---|
Inside Diameter | 3.2 mm |
Outside Diameter | 7.0 mm |
Outside Diameter | 0.276 in |
Thickness | 0.5 mm |
Thickness | 0.02 in |
Colour | Natural |
Finish | Smooth |
Full Material | Nylon 6/6 |
Material Class | Plastic |
Material Flammability Standard | UL94 V-2 |
Washer Shape | Round |
Washer Type | Flat Washer |
Specifications | DIN 125 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue