Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0486 - $0.0516 | Request the lead time here |
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
| 1500 In stock |
0.984 in
25.0 mm
|
1.732 in
44.0 mm
|
0.157 in
4.0 mm
|
|||
| 154 In stock |
1.575 in
40.0 mm
|
2.835 in
72.0 mm
|
0.236 in
6.0 mm
|
|||
| $0.5953 - $4.0961 | Request the lead time here |
0.748 in
19.0 mm
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| $3.4953 - $24.1034 | Request the lead time here |
1.457 in
37.0 mm
|
2.598 in
66.0 mm
|
0.197 in
5.0 mm
|
||
| $0.2099 - $0.233 | Request the lead time here |
0.209 in
5.3 mm
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||
| $0.0678 - $0.0708 | 12000 In stock |
0.106 in
2.7 mm
|
0.236 in
6.0 mm
|
0.02 in
0.5 mm
|
||
| $0.0737 - $0.0861 | 10000 In stock |
0.130 in
3.3 mm
|
0.318 in
8.1 mm
|
0.062 in
1.6 mm
|
||
| $0.0672 - $0.0705 | 55000 In stock |
0.087 in
2.2 mm
|
0.197 in
5.0 mm
|
0.012 in
0.3 mm
|
||
| $0.3159 - $0.6155 | 1100 In stock |
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $1.0668 - $7.3366 | 250 In stock |
1.22 in
31.0 mm
|
2.205 in
56.0 mm
|
0.157 in
4.0 mm
|
||
| $0.108 - $0.1226 | 1900 In stock |
0.13 in
3.3 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| $0.1077 - $0.1136 | 24000 In stock |
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
0.02 in
0.5 mm
|
||
| $1.0631 - $7.3002 | 250 In stock |
1.102 in
28.0 mm
|
1.969 in
50.0 mm
|
0.157 in
4.0 mm
|
||
| $0.9507 - $1.0806 | 475 In stock |
0.169 in
4.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.3675 - $0.504 | Request the lead time here |
1.500 in
38.1 mm
|
1.906 in
48.4 mm
|
0.093 in
2.4 mm
|
||
| $0.6012 - $0.8247 | 9500 In stock |
0.630 in
16 mm
|
2.000 in
50.8 mm
|
0.125 in
3.2 mm
|
||
| $0.4284 - $0.5874 | 2750 In stock |
1.280 in
32.5 mm
|
2.010 in
51.1 mm
|
0.135 in
3.4 mm
|
||
| $0.8748 - $1.2002 | 16723 In stock |
0.805 in
20.4 mm
|
2.969 in
75.4 mm
|
0.062 in
1.6 mm
|
||
| $1.0916 - $1.4973 | 750 In stock |
0.812 in
20.6 mm
|
3.132 in
79.6 mm
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue