Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.8103 - $1.1117 | Request the lead time here |
1.930 in
49 mm
|
2.690 in
68.3 mm
|
0.125 in
3.2 mm
|
||
| $0.9624 - $1.3203 | Request the lead time here |
0.805 in
20.4 mm
|
2.969 in
75.4 mm
|
0.062 in
1.6 mm
|
||
| $0.0803 - $0.1101 | Request the lead time here |
0.506 in
12.9 mm
|
0.940 in
23.9 mm
|
0.064 in
1.6 mm
|
||
| $0.1526 - $0.2091 | Request the lead time here |
0.360 in
9.1 mm
|
0.983 in
25 mm
|
0.120 in
3 mm
|
||
| $0.0993 - $0.1362 | Request the lead time here |
0.550 in
14 mm
|
1.030 in
26.2 mm
|
0.062 in
1.6 mm
|
||
| $0.1823 - $0.2499 | Request the lead time here |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
0.187 in
4.7 mm
|
||
| $0.0924 - $0.1263 | Request the lead time here |
0.844 in
21.4 mm
|
1.031 in
26.2 mm
|
0.040 in
1 mm
|
||
| $0.1542 - $0.2115 | 4000 In stock |
0.740 in
18.8 mm
|
1.060 in
26.9 mm
|
0.100 in
2.5 mm
|
||
| $0.1736 - $0.2382 | Request the lead time here |
0.316 in
8 mm
|
1.121 in
28.5 mm
|
0.034 in
0.9 mm
|
||
| $0.1517 - $0.2081 | Request the lead time here |
1.001 in
25.4 mm
|
1.245 in
31.6 mm
|
0.031 in
0.8 mm
|
||
| $0.1689 - $0.2315 | Request the lead time here |
0.763 in
19.4 mm
|
1.125 in
28.6 mm
|
0.125 in
3.2 mm
|
||
| $0.2439 - $0.3348 | Request the lead time here |
0.630 in
16 mm
|
1.130 in
28.7 mm
|
0.062 in
1.6 mm
|
||
| $0.1691 - $0.2318 | Request the lead time here |
0.875 in
22.2 mm
|
1.250 in
31.8 mm
|
0.125 in
3.2 mm
|
||
| $0.3875 - $0.5315 | 1500 In stock |
1.000 in
25.4 mm
|
1.625 in
41.3 mm
|
0.187 in
4.7 mm
|
||
| $0.1893 - $0.2594 | Request the lead time here |
0.563 in
14.3 mm
|
1.250 in
31.8 mm
|
0.031 in
0.8 mm
|
||
| $0.2745 - $0.3767 | Request the lead time here |
0.340 in
8.6 mm
|
1.260 in
32 mm
|
0.250 in
6.4 mm
|
||
| $0.2537 - $0.3477 | Request the lead time here |
0.781 in
19.8 mm
|
1.375 in
34.9 mm
|
0.063 in
1.6 mm
|
||
| $0.3605 - $0.4944 | 2500 In stock |
1.015 in
25.8 mm
|
1.375 in
34.9 mm
|
0.125 in
3.2 mm
|
||
| $0.1871 - $0.4257 | Request the lead time here |
0.802 in
20.4 mm
|
1.455 in
37 mm
|
0.125 in
3.2 mm
|
||
| $0.3705 - $0.5082 | Request the lead time here |
0.188 in
4.8 mm
|
1.500 in
38.1 mm
|
0.068 in
1.7 mm