Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1278 - $0.1754 | Request the lead time here |
0.307 in
7.8 mm
|
0.578 in
14.7 mm
|
0.125 in
3.2 mm
|
||
| $0.0398 - $0.0543 | Request the lead time here |
0.260 in
6.6 mm
|
0.437 in
11.1 mm
|
0.047 in
1.2 mm
|
||
| $0.0614 - $0.0843 | 60000 In stock |
0.317 in
8.1 mm
|
0.500 in
12.7 mm
|
0.032 in
0.8 mm
|
||
| $0.0609 - $0.0836 | Request the lead time here |
0.220 in
5.6 mm
|
0.438 in
11.1 mm
|
0.625 in
15.9 mm
|
||
| $0.2907 - $0.3987 | Request the lead time here |
0.515 in
13.1 mm
|
1.375 in
34.9 mm
|
0.093 in
2.4 mm
|
||
| $0.0696 - $0.0951 | Request the lead time here |
0.290 in
7.4 mm
|
0.560 in
14.2 mm
|
0.062 in
1.6 mm
|
||
| $0.045 - $0.0617 | Request the lead time here |
0.380 in
9.7 mm
|
0.570 in
14.5 mm
|
0.030 in
0.8 mm
|
||
| $0.0626 - $0.0858 | Request the lead time here |
0.218 in
5.5 mm
|
0.625 in
15.9 mm
|
0.062 in
1.6 mm
|
||
| $0.1191 - $0.1635 | Request the lead time here |
0.260 in
6.6 mm
|
0.625 in
15.9 mm
|
0.140 in
3.6 mm
|
||
| $0.1505 - $0.2066 | Request the lead time here |
0.390 in
9.9 mm
|
0.625 in
15.9 mm
|
0.265 in
6.7 mm
|
||
| $0.056 - $0.0768 | Request the lead time here |
0.320 in
8.1 mm
|
0.625 in
15.9 mm
|
0.125 in
3.2 mm
|
||
| $0.045 - $0.0617 | Request the lead time here |
0.357 in
9.1 mm
|
0.632 in
16.1 mm
|
0.065 in
1.7 mm
|
||
| $0.0516 - $0.0707 | Request the lead time here |
0.280 in
7.1 mm
|
0.630 in
16 mm
|
0.030 in
0.8 mm
|
||
| $0.0653 - $0.0896 | Request the lead time here |
0.260 in
6.6 mm
|
0.687 in
17.4 mm
|
0.050 in
1.3 mm
|
||
| $0.1724 - $0.2364 | Request the lead time here |
0.082 in
2.1 mm
|
0.695 in
17.7 mm
|
0.184 in
4.7 mm
|
||
| $0.0978 - $0.134 | Request the lead time here |
0.594 in
15.1 mm
|
0.750 in
19.1 mm
|
0.210 in
5.3 mm
|
||
| $0.1163 - $0.1596 | Request the lead time here |
0.382 in
9.7 mm
|
0.738 in
18.7 mm
|
0.160 in
4.1 mm
|
||
| $0.1169 - $0.1602 | 2500 In stock |
0.320 in
8.1 mm
|
0.750 in
19.1 mm
|
0.250 in
6.4 mm
|
||
| $0.2384 - $0.3269 | Request the lead time here |
0.310 in
7.9 mm
|
0.750 in
19.1 mm
|
0.375 in
9.5 mm
|
||
| $0.1163 - $0.1596 | Request the lead time here |
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue