Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.0378 - $0.0519 Request the lead time here
0.375 in
0.490 in
0.087 in
$0.0579 - $0.0794 Request the lead time here
0.125 in
0.500 in
0.125 in
$0.0681 - $0.0933 1000 In stock
0.194 in
0.525 in
0.032 in
$0.0539 - $0.074 118000 In stock
0.373 in
0.560 in
0.031 in
$0.0527 - $0.072 Request the lead time here
0.320 in
0.562 in
0.020 in
$0.0648 - $0.0888 Request the lead time here
0.284 in
0.625 in
0.062 in
$0.0899 - $0.1235 Request the lead time here
0.312 in
0.625 in
0.250 in
$0.0668 - $0.0915 Request the lead time here
0.468 in
0.659 in
0.119 in
$0.0728 - $0.0999 1500 In stock
0.640 in
0.781 in
0.031 in
$0.0845 - $0.1158 Request the lead time here
0.328 in
0.750 in
0.032 in
$0.1494 - $0.2049 Request the lead time here
0.531 in
0.865 in
0.200 in
$0.1403 - $0.1923 2000 In stock
0.191 in
0.750 in
0.100 in
$0.0483 - $0.0662 5000 In stock
0.260 in
0.745 in
0.066 in
$0.0728 - $0.0999 Request the lead time here
0.390 in
0.750 in
0.050 in
$0.0699 - $0.0959 Request the lead time here
0.257 in
0.750 in
0.109 in
$0.1155 - $0.1584 Request the lead time here
0.402 in
0.807 in
0.065 in
$0.1092 - $0.1497 Request the lead time here
0.522 in
0.856 in
0.098 in
$0.3515 - $0.4821 Request the lead time here
0.255 in
0.900 in
0.125 in
$0.0504 - $0.0692 Request the lead time here
0.385 in
0.750 in
0.025 in
$0.1104 - $0.1514 Request the lead time here
0.495 in
0.809 in
0.059 in
  • of 105
Black Nylon 6/6 Flat Washer - Inside Diameter 9.5 mm | 0.375 in; Outside Diameter - 12.4 mm | 0.490 in; Thickness 2.2 mm | 0.087 in; Compatible Screw Sizes 12;

17W04901B

Price Range
$0.0519 - $0.0378

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.490 in
  • Thickness
    0.087 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 3.2 mm | 0.125 in; Outside Diameter - 12.7 mm | 0.500 in; Thickness 3.2 mm | 0.125 in; ;

17W05012B

Price Range
$0.0794 - $0.0579

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.125 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 4.9 mm | 0.194 in; Outside Diameter - 13.3 mm | 0.525 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 9/16;

17W05254B

Price Range
$0.0933 - $0.0681

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.194 in
  • Outside Diameter
    0.525 in
  • Thickness
    0.032 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 9.5 mm | 0.373 in; Outside Diameter - 14.2 mm | 0.560 in; Thickness 0.8 mm | 0.031 in; Compatible Screw Sizes 3/8;

17W05605B

Price Range
$0.074 - $0.0539

Stock Levels
118000 In stock
Attributes
  • Inside Diameter
    0.373 in
  • Outside Diameter
    0.560 in
  • Thickness
    0.031 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 8.1 mm | 0.320 in; Outside Diameter - 14.3 mm | 0.562 in; Thickness 0.5 mm | 0.020 in; ;

17W05624B

Price Range
$0.072 - $0.0527

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.320 in
  • Outside Diameter
    0.562 in
  • Thickness
    0.020 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 7.2 mm | 0.284 in; Outside Diameter - 15.9 mm | 0.625 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/4;

17W06274B

Price Range
$0.0888 - $0.0648

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.284 in
  • Outside Diameter
    0.625 in
  • Thickness
    0.062 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 7.9 mm | 0.312 in; Outside Diameter - 15.9 mm | 0.625 in; Thickness 6.4 mm | 0.250 in; Compatible Screw Sizes 3/8;

17W06273B

Price Range
$0.1235 - $0.0899

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.312 in
  • Outside Diameter
    0.625 in
  • Thickness
    0.250 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 11.9 mm | 0.468 in; Outside Diameter - 16.7 mm | 0.659 in; Thickness 3 mm | 0.119 in; Compatible Screw Sizes 5/8;

17W06591B

Price Range
$0.0915 - $0.0668

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.468 in
  • Outside Diameter
    0.659 in
  • Thickness
    0.119 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 16.3 mm | 0.640 in; Outside Diameter - 19.8 mm | 0.781 in; Thickness 0.8 mm | 0.031 in; Compatible Screw Sizes 1/2;

17W07811B

Price Range
$0.0999 - $0.0728

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    0.640 in
  • Outside Diameter
    0.781 in
  • Thickness
    0.031 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 8.3 mm | 0.328 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #2;

17W07717B

Price Range
$0.1158 - $0.0845

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.328 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.032 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 13.5 mm | 0.531 in; Outside Diameter - 22 mm | 0.865 in; Thickness 5.1 mm | 0.200 in; Compatible Screw Sizes 1/2;

17W08650B

Price Range
$0.2049 - $0.1494

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.531 in
  • Outside Diameter
    0.865 in
  • Thickness
    0.200 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 4.9 mm | 0.191 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 2.5 mm | 0.100 in; Compatible Screw Sizes 9/16;

17W07491B

Price Range
$0.1923 - $0.1403

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.191 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.100 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 6.6 mm | 0.260 in; Outside Diameter - 18.9 mm | 0.745 in; Thickness 1.7 mm | 0.066 in; Compatible Screw Sizes 7/16;

17W07520B

Price Range
$0.0662 - $0.0483

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.260 in
  • Outside Diameter
    0.745 in
  • Thickness
    0.066 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 9.9 mm | 0.390 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 1.3 mm | 0.050 in; Compatible Screw Sizes 3/8;

17W07508B

Price Range
$0.0999 - $0.0728

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.390 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.050 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 6.5 mm | 0.257 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 2.8 mm | 0.109 in; Compatible Screw Sizes 1/2;

17W07541B

Price Range
$0.0959 - $0.0699

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.257 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.109 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 10.2 mm | 0.402 in; Outside Diameter - 20.5 mm | 0.807 in; Thickness 1.7 mm | 0.065 in; Compatible Screw Sizes 5/8;

17W08070B

Price Range
$0.1584 - $0.1155

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.402 in
  • Outside Diameter
    0.807 in
  • Thickness
    0.065 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 13.3 mm | 0.522 in; Outside Diameter - 21.7 mm | 0.856 in; Thickness 2.5 mm | 0.098 in; Compatible Screw Sizes 9/16;

17W08655B

Price Range
$0.1497 - $0.1092

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.522 in
  • Outside Diameter
    0.856 in
  • Thickness
    0.098 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 6.5 mm | 0.255 in; Outside Diameter - 22.9 mm | 0.900 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 9/16;

17W08950B

Price Range
$0.4821 - $0.3515

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.255 in
  • Outside Diameter
    0.900 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 9.8 mm | 0.385 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 0.6 mm | 0.025 in; ;

17W07528B

Price Range
$0.0692 - $0.0504

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.385 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.025 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 12.6 mm | 0.495 in; Outside Diameter - 20.5 mm | 0.809 in; Thickness 1.5 mm | 0.059 in; Compatible Screw Sizes 5/8;

17W08090B

Price Range
$0.1514 - $0.1104

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.495 in
  • Outside Diameter
    0.809 in
  • Thickness
    0.059 in
  • Colour
    Black
  • Full Material
    Nylon 6/6