Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1157 - $0.1584 | Request the lead time here |
0.627 in
15.9 mm
|
0.875 in
22.2 mm
|
0.114 in
2.9 mm
|
||
| $0.1137 - $0.1559 | Request the lead time here |
0.750 in
19.1 mm
|
0.875 in
22.2 mm
|
0.160 in
4.1 mm
|
||
| $0.132 - $0.1812 | Request the lead time here |
0.780 in
19.8 mm
|
0.891 in
22.6 mm
|
0.505 in
12.8 mm
|
||
| $0.1248 - $0.1712 | Request the lead time here |
0.690 in
17.5 mm
|
0.880 in
22.4 mm
|
0.032 in
0.8 mm
|
||
| $0.143 - $0.1962 | Request the lead time here |
0.317 in
8.1 mm
|
0.890 in
22.6 mm
|
0.245 in
6.2 mm
|
||
| $0.1263 - $0.1734 | Request the lead time here |
0.230 in
5.8 mm
|
0.970 in
24.6 mm
|
0.125 in
3.2 mm
|
||
| $0.098 - $0.1344 | Request the lead time here |
0.583 in
14.8 mm
|
0.937 in
23.8 mm
|
0.062 in
1.6 mm
|
||
| $0.1046 - $0.1431 | Request the lead time here |
0.692 in
17.6 mm
|
0.960 in
24.4 mm
|
0.126 in
3.2 mm
|
||
| $0.2691 - $0.3687 | Request the lead time here |
0.333 in
8.5 mm
|
1.000 in
25.4 mm
|
0.385 in
9.8 mm
|
||
| $0.1298 - $0.1778 | Request the lead time here |
0.760 in
19.3 mm
|
1.000 in
25.4 mm
|
0.281 in
7.1 mm
|
||
| $0.0621 - $0.0851 | 10000 In stock |
0.531 in
13.5 mm
|
1.000 in
25.4 mm
|
0.062 in
1.6 mm
|
||
| $0.2466 - $0.338 | Request the lead time here |
0.266 in
6.8 mm
|
1.000 in
25.4 mm
|
0.313 in
8 mm
|
||
| $0.1485 - $0.2036 | Request the lead time here |
0.509 in
12.9 mm
|
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
| $0.1125 - $0.1544 | Request the lead time here |
0.503 in
12.8 mm
|
1.002 in
25.5 mm
|
0.150 in
3.8 mm
|
||
| $0.1709 - $0.2343 | Request the lead time here |
0.265 in
6.7 mm
|
1.000 in
25.4 mm
|
0.262 in
6.7 mm
|
||
| $0.2237 - $0.3068 | Request the lead time here |
0.740 in
18.8 mm
|
1.062 in
27 mm
|
0.225 in
5.7 mm
|
||
| $0.1998 - $0.2739 | Request the lead time here |
0.827 in
21 mm
|
1.181 in
30 mm
|
0.157 in
4 mm
|
||
| $0.1484 - $0.2034 | Request the lead time here |
0.920 in
23.4 mm
|
1.125 in
28.6 mm
|
0.126 in
3.2 mm
|
||
| $0.2961 - $0.4062 | Request the lead time here |
0.377 in
9.6 mm
|
1.170 in
29.7 mm
|
0.125 in
3.2 mm
|
||
| $0.0705 - $0.0968 | Request the lead time here |
1.031 in
26.2 mm
|
1.218 in
30.9 mm
|
0.040 in
1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue