| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.3687 |
| 5000 - 9999 | $0.332 |
| 10000 - 24999 | $0.2988 |
| 25000 + | $0.2691 |
| Inside Diameter | 0.333 in |
|---|---|
| Inside Diameter | 8.5 mm |
| Outside Diameter | 25.4 mm |
| Outside Diameter | 1.000 in |
| Thickness | 9.8 mm |
| Thickness | 0.385 in |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Washer Shape | Round |
| Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue