Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.1115 - $0.1526 Request the lead time here
0.433 in
0.984 in
0.088 in
$0.0941 - $0.1292 Request the lead time here
0.360 in
0.735 in
0.160 in
$0.203 - $0.2786 500 In stock
0.390 in
1.000 in
0.175 in
$0.0677 - $0.093 Request the lead time here
0.516 in
0.743 in
0.093 in
$0.2718 - $0.3728 Request the lead time here
0.254 in
1.000 in
0.325 in
$0.0708 - $0.0971 Request the lead time here
0.375 in
0.750 in
0.125 in
$0.0951 - $0.1304 Request the lead time here
0.389 in
0.754 in
0.075 in
$0.0578 - $0.0792 Request the lead time here
0.530 in
0.750 in
0.062 in
$0.1584 - $0.2172 Request the lead time here
0.844 in
1.000 in
0.125 in
$0.2028 - $0.2781 Request the lead time here
0.875 in
1.117 in
0.195 in
$0.1055 - $0.1445 Request the lead time here
0.282 in
0.753 in
0.123 in
$0.0903 - $0.1239 Request the lead time here
0.633 in
0.782 in
0.125 in
$0.0951 - $0.1304 Request the lead time here
0.621 in
0.805 in
0.125 in
$0.0906 - $0.1244 Request the lead time here
0.435 in
0.810 in
0.060 in
$0.1862 - $0.2555 Request the lead time here
0.544 in
0.817 in
0.140 in
$0.0683 - $0.0935 Request the lead time here
0.312 in
0.812 in
0.062 in
$0.0753 - $0.1032 Request the lead time here
0.656 in
0.844 in
0.060 in
$0.174 - $0.2388 Request the lead time here
0.706 in
0.871 in
0.111 in
$0.173 - $0.2372 Request the lead time here
0.564 in
0.878 in
0.062 in
$0.0563 - $0.0771 Request the lead time here
0.257 in
0.875 in
0.031 in
  • of 105
Flat Washer 0.433 in 0.984 in 0.088 in Black Nylon 6/6

17W09843B

Price Range
$0.1526 - $0.1115

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.433 in
  • Outside Diameter
    0.984 in
  • Thickness
    0.088 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.360 in 0.735 in 0.160 in Black Nylon 6/6

17W07502B

Price Range
$0.1292 - $0.0941

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.360 in
  • Outside Diameter
    0.735 in
  • Thickness
    0.160 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.390 in 1.000 in 0.175 in Black Nylon 6/6

17W09932B

Price Range
$0.2786 - $0.203

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.390 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.175 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.516 in 0.743 in 0.093 in Black Nylon 6/6

17W07524B

Price Range
$0.093 - $0.0677

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.516 in
  • Outside Diameter
    0.743 in
  • Thickness
    0.093 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.254 in 1.000 in 0.325 in Black Nylon 6/6

17W10012B

Price Range
$0.3728 - $0.2718

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.254 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.325 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.375 in 0.750 in 0.125 in Black Nylon 6/6

17W07527B

Price Range
$0.0971 - $0.0708

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.389 in 0.754 in 0.075 in Black Nylon 6/6

17W07536B

Price Range
$0.1304 - $0.0951

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.389 in
  • Outside Diameter
    0.754 in
  • Thickness
    0.075 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.530 in 0.750 in 0.062 in Black Nylon 6/6

17W07544B

Price Range
$0.0792 - $0.0578

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.530 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.062 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.844 in 1.000 in 0.125 in Black Nylon 6/6

17W10571B

Price Range
$0.2172 - $0.1584

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.844 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.875 in 1.117 in 0.195 in Black Nylon 6/6

17W11002B

Price Range
$0.2781 - $0.2028

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.875 in
  • Outside Diameter
    1.117 in
  • Thickness
    0.195 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.282 in 0.753 in 0.123 in Black Nylon 6/6

17W07720B

Price Range
$0.1445 - $0.1055

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.282 in
  • Outside Diameter
    0.753 in
  • Thickness
    0.123 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.633 in 0.782 in 0.125 in Black Nylon 6/6

17W07820B

Price Range
$0.1239 - $0.0903

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.633 in
  • Outside Diameter
    0.782 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.621 in 0.805 in 0.125 in Black Nylon 6/6

17W08051B

Price Range
$0.1304 - $0.0951

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.621 in
  • Outside Diameter
    0.805 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.435 in 0.810 in 0.060 in Black Nylon 6/6

17W08100B

Price Range
$0.1244 - $0.0906

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.435 in
  • Outside Diameter
    0.810 in
  • Thickness
    0.060 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.544 in 0.817 in 0.140 in Black Nylon 6/6

17W08110B

Price Range
$0.2555 - $0.1862

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.544 in
  • Outside Diameter
    0.817 in
  • Thickness
    0.140 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.312 in 0.812 in 0.062 in Black Nylon 6/6

17W08130B

Price Range
$0.0935 - $0.0683

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.312 in
  • Outside Diameter
    0.812 in
  • Thickness
    0.062 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.656 in 0.844 in 0.060 in Black Nylon 6/6

17W08430B

Price Range
$0.1032 - $0.0753

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.656 in
  • Outside Diameter
    0.844 in
  • Thickness
    0.060 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.706 in 0.871 in 0.111 in Black Nylon 6/6

17W08711B

Price Range
$0.2388 - $0.174

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.706 in
  • Outside Diameter
    0.871 in
  • Thickness
    0.111 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.564 in 0.878 in 0.062 in Black Nylon 6/6

17W08748B

Price Range
$0.2372 - $0.173

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.564 in
  • Outside Diameter
    0.878 in
  • Thickness
    0.062 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.257 in 0.875 in 0.031 in Black Nylon 6/6

17W08753B

Price Range
$0.0771 - $0.0563

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.257 in
  • Outside Diameter
    0.875 in
  • Thickness
    0.031 in
  • Colour
    Black
  • Full Material
    Nylon 6/6