| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.093 |
| 5000 - 9999 | $0.0837 |
| 10000 - 24999 | $0.0753 |
| 25000 + | $0.0677 |
| Inside Diameter | 13.1 mm |
|---|---|
| Inside Diameter | 0.516 in |
| Outside Diameter | 18.9 mm |
| Outside Diameter | 0.743 in |
| Thickness | 0.093 in |
| Thickness | 2.4 mm |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Washer Shape | Round |
| Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue