Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1181 - $0.1617 | Request the lead time here |
0.531 in
13.5 mm
|
1.062 in
27 mm
|
0.062 in
1.6 mm
|
||
| $0.1691 - $0.2318 | Request the lead time here |
0.875 in
22.2 mm
|
1.250 in
31.8 mm
|
0.125 in
3.2 mm
|
||
| $0.2909 - $0.3989 | Request the lead time here |
0.250 in
6.4 mm
|
1.250 in
31.8 mm
|
0.255 in
6.5 mm
|
||
| $0.5216 - $0.7154 | Request the lead time here |
0.257 in
6.5 mm
|
1.250 in
31.8 mm
|
0.255 in
6.5 mm
|
||
| $0.1455 - $0.1995 | Request the lead time here |
0.400 in
10.2 mm
|
1.270 in
32.3 mm
|
0.062 in
1.6 mm
|
||
| $0.3776 - $0.4403 | Request the lead time here |
0.765 in
19.4 mm
|
1.312 in
33.3 mm
|
0.063 in
1.6 mm
|
||
| $0.3509 - $0.4817 | Request the lead time here |
0.523 in
13.3 mm
|
1.363 in
34.6 mm
|
0.051 in
1.3 mm
|
||
| $0.3167 - $0.4344 | Request the lead time here |
0.433 in
11 mm
|
1.378 in
35 mm
|
0.157 in
4 mm
|
||
| $0.314 - $0.4307 | 1000 In stock |
0.505 in
12.8 mm
|
1.500 in
38.1 mm
|
0.125 in
3.2 mm
|
||
| $0.4655 - $0.6384 | Request the lead time here |
0.755 in
19.2 mm
|
1.500 in
38.1 mm
|
0.130 in
3.3 mm
|
||
| $0.2513 - $0.3447 | Request the lead time here |
0.505 in
12.8 mm
|
1.500 in
38.1 mm
|
0.210 in
5.3 mm
|
||
| $0.2313 - $0.3173 | Request the lead time here |
1.000 in
25.4 mm
|
1.563 in
39.7 mm
|
0.062 in
1.6 mm
|
||
| $0.3875 - $0.5315 | 1500 In stock |
1.000 in
25.4 mm
|
1.625 in
41.3 mm
|
0.187 in
4.7 mm
|
||
| $0.3569 - $0.4896 | 1500 In stock |
0.812 in
20.6 mm
|
1.750 in
44.5 mm
|
0.125 in
3.2 mm
|
||
| $0.4712 - $0.6464 | Request the lead time here |
1.280 in
32.5 mm
|
2.010 in
51.1 mm
|
0.135 in
3.4 mm
|
||
| $0.6612 - $0.9072 | Request the lead time here |
0.630 in
16 mm
|
2.000 in
50.8 mm
|
0.125 in
3.2 mm
|
||
| $0.8279 - $1.1357 | 250 In stock |
0.275 in
7 mm
|
2.150 in
54.6 mm
|
0.125 in
3.2 mm
|
||
| $0.8103 - $1.1117 | Request the lead time here |
1.930 in
49 mm
|
2.690 in
68.3 mm
|
0.125 in
3.2 mm
|
||
| $0.1827 - $0.2505 | Request the lead time here |
0.505 in
12.8 mm
|
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
| $0.2205 - $0.3023 | Request the lead time here |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
0.062 in
1.6 mm