Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0432 - $0.0591 | Request the lead time here |
0.192 in
4.9 mm
|
0.312 in
7.9 mm
|
0.110 in
2.8 mm
|
||
| $0.0267 - $0.0366 | Request the lead time here |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
0.090 in
2.3 mm
|
||
| $0.0404 - $0.0554 | Request the lead time here |
0.260 in
6.6 mm
|
0.312 in
7.9 mm
|
0.070 in
1.8 mm
|
||
| $0.0144 - $0.0197 | Request the lead time here |
0.125 in
3.2 mm
|
0.315 in
8 mm
|
0.031 in
0.8 mm
|
||
| $0.0405 - $0.0558 | Request the lead time here |
0.280 in
7.1 mm
|
0.335 in
8.5 mm
|
0.195 in
5 mm
|
||
| $0.0228 - $0.0312 | Request the lead time here |
0.252 in
6.4 mm
|
0.345 in
8.8 mm
|
0.125 in
3.2 mm
|
||
| $0.092 - $0.126 | Request the lead time here |
0.240 in
6.1 mm
|
0.350 in
8.9 mm
|
0.040 in
1 mm
|
||
| $0.0353 - $0.0485 | Request the lead time here |
0.260 in
6.6 mm
|
0.350 in
8.9 mm
|
0.062 in
1.6 mm
|
||
| Request the lead time here |
0.116 in
2.9 mm
|
0.187 in
4.7 mm
|
0.109 in
2.8 mm
|
|||
| $0.0228 - $0.0312 | Request the lead time here |
0.120 in
3 mm
|
0.187 in
4.7 mm
|
0.156 in
4 mm
|
||
| $0.041 - $0.0563 | Request the lead time here |
0.120 in
3 mm
|
0.190 in
4.8 mm
|
0.100 in
2.5 mm
|
||
| $0.0353 - $0.0485 | Request the lead time here |
0.031 in
0.8 mm
|
0.090 in
2.3 mm
|
0.031 in
0.8 mm
|
||
| $0.0441 - $0.0605 | Request the lead time here |
0.059 in
1.5 mm
|
0.125 in
3.2 mm
|
0.125 in
3.2 mm
|
||
| $0.023 - $0.0315 | Request the lead time here |
0.091 in
2.3 mm
|
0.125 in
3.2 mm
|
0.125 in
3.2 mm
|
||
| $0.0222 - $0.0303 | Request the lead time here |
0.110 in
2.8 mm
|
0.195 in
5 mm
|
0.057 in
1.4 mm
|
||
| $0.0594 - $0.0818 | Request the lead time here |
0.195 in
5 mm
|
0.245 in
6.2 mm
|
0.125 in
3.2 mm
|
||
| $0.0258 - $0.0353 | Request the lead time here |
0.171 in
4.3 mm
|
0.248 in
6.3 mm
|
0.100 in
2.5 mm
|
||
| $0.023 - $0.0315 | Request the lead time here |
0.112 in
2.8 mm
|
0.177 in
4.5 mm
|
0.118 in
3 mm
|
||
| $0.0413 - $0.0566 | Request the lead time here |
0.086 in
2.2 mm
|
0.187 in
4.7 mm
|
0.130 in
3.3 mm
|
||
| $0.0243 - $0.0335 | Request the lead time here |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.040 in
1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue