Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1907 - $0.2615 | Request the lead time here |
0.410 in
10.4 mm
|
1.010 in
25.7 mm
|
0.100 in
2.5 mm
|
||
| $0.1821 - $0.2495 | 1500 In stock |
0.406 in
10.3 mm
|
1.055 in
26.8 mm
|
0.250 in
6.4 mm
|
||
| $0.4214 - $0.5783 | Request the lead time here |
0.510 in
13 mm
|
2.000 in
50.8 mm
|
0.060 in
1.5 mm
|
||
| $0.2403 - $0.3297 | Request the lead time here |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
0.100 in
2.5 mm
|
||
| $0.1691 - $0.2318 | Request the lead time here |
0.635 in
16.1 mm
|
1.120 in
28.4 mm
|
0.140 in
3.6 mm
|
||
| $0.2121 - $0.291 | Request the lead time here |
0.310 in
7.9 mm
|
1.175 in
29.8 mm
|
0.125 in
3.2 mm
|
||
| $0.1307 - $0.179 | Request the lead time here |
0.390 in
9.9 mm
|
1.267 in
32.2 mm
|
0.045 in
1.1 mm
|
||
| $0.0371 - $0.0509 | Request the lead time here |
0.145 in
3.7 mm
|
0.187 in
4.7 mm
|
0.050 in
1.3 mm
|
||
| Request the lead time here |
0.116 in
2.9 mm
|
0.187 in
4.7 mm
|
0.109 in
2.8 mm
|
|||
| $0.0228 - $0.0312 | Request the lead time here |
0.120 in
3 mm
|
0.187 in
4.7 mm
|
0.156 in
4 mm
|
||
| Request the lead time here |
0.051 in
1.3 mm
|
0.185 in
4.7 mm
|
0.132 in
3.4 mm
|
|||
| $0.041 - $0.0563 | Request the lead time here |
0.120 in
3 mm
|
0.190 in
4.8 mm
|
0.100 in
2.5 mm
|
||
| $0.0353 - $0.0485 | Request the lead time here |
0.031 in
0.8 mm
|
0.090 in
2.3 mm
|
0.031 in
0.8 mm
|
||
| $0.0441 - $0.0605 | Request the lead time here |
0.059 in
1.5 mm
|
0.125 in
3.2 mm
|
0.125 in
3.2 mm
|
||
| $0.023 - $0.0315 | Request the lead time here |
0.091 in
2.3 mm
|
0.125 in
3.2 mm
|
0.125 in
3.2 mm
|
||
| $0.0572 - $0.0783 | Request the lead time here |
0.031 in
0.8 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
||
| $0.0222 - $0.0303 | Request the lead time here |
0.110 in
2.8 mm
|
0.195 in
5 mm
|
0.057 in
1.4 mm
|
||
| Request the lead time here |
0.085 in
2.2 mm
|
0.156 in
4 mm
|
0.200 in
5.1 mm
|
|||
| $0.0255 - $0.035 | Request the lead time here |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
0.098 in
2.5 mm
|
||
| $0.0635 - $0.087 | Request the lead time here |
0.151 in
3.8 mm
|
0.251 in
6.4 mm
|
0.035 in
0.9 mm