Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.2295 - $0.3146 | Request the lead time here |
1.000 in
25.4 mm
|
1.312 in
33.3 mm
|
0.125 in
3.2 mm
|
||
| $0.4209 - $0.5774 | 1500 In stock |
0.380 in
9.7 mm
|
1.370 in
34.8 mm
|
0.125 in
3.2 mm
|
||
| $0.2172 - $0.2978 | Request the lead time here |
0.525 in
13.3 mm
|
1.375 in
34.9 mm
|
0.125 in
3.2 mm
|
||
| $0.1074 - $0.1473 | 92000 In stock |
0.515 in
13.1 mm
|
0.900 in
22.9 mm
|
0.060 in
1.5 mm
|
||
| $0.1026 - $0.1407 | Request the lead time here |
0.343 in
8.7 mm
|
0.980 in
24.9 mm
|
0.065 in
1.7 mm
|
||
| $0.1089 - $0.1494 | Request the lead time here |
0.297 in
7.5 mm
|
1.000 in
25.4 mm
|
0.063 in
1.6 mm
|
||
| $0.269 - $0.3689 | Request the lead time here |
0.632 in
16.1 mm
|
1.000 in
25.4 mm
|
0.185 in
4.7 mm
|
||
| $0.1365 - $0.1872 | Request the lead time here |
0.666 in
16.9 mm
|
0.957 in
24.3 mm
|
0.139 in
3.5 mm
|
||
| $0.1101 - $0.1509 | Request the lead time here |
0.406 in
10.3 mm
|
0.984 in
25 mm
|
0.125 in
3.2 mm
|
||
| $0.1923 - $0.2636 | Request the lead time here |
0.760 in
19.3 mm
|
1.000 in
25.4 mm
|
0.062 in
1.6 mm
|
||
| $0.1101 - $0.1509 | Request the lead time here |
0.156 in
4 mm
|
1.000 in
25.4 mm
|
0.062 in
1.6 mm
|
||
| $0.1229 - $0.1685 | Request the lead time here |
0.631 in
16 mm
|
1.004 in
25.5 mm
|
0.065 in
1.7 mm
|
||
| $0.8018 - $1.0997 | Request the lead time here |
0.805 in
20.4 mm
|
2.000 in
50.8 mm
|
0.062 in
1.6 mm
|
||
| $0.699 - $0.9588 | Request the lead time here |
1.750 in
44.5 mm
|
2.500 in
63.5 mm
|
0.125 in
3.2 mm
|
||
| $1.1249 - $1.5431 | Request the lead time here |
0.632 in
16.1 mm
|
2.930 in
74.4 mm
|
0.150 in
3.8 mm
|
||
| $0.1073 - $0.1472 | Request the lead time here |
0.281 in
7.1 mm
|
1.250 in
31.8 mm
|
0.063 in
1.6 mm
|
||
| $0.1893 - $0.2594 | Request the lead time here |
0.563 in
14.3 mm
|
1.250 in
31.8 mm
|
0.031 in
0.8 mm
|
||
| $0.2745 - $0.3767 | Request the lead time here |
0.340 in
8.6 mm
|
1.260 in
32 mm
|
0.250 in
6.4 mm
|
||
| $0.2537 - $0.3477 | Request the lead time here |
0.781 in
19.8 mm
|
1.375 in
34.9 mm
|
0.063 in
1.6 mm
|
||
| $0.3605 - $0.4944 | 2500 In stock |
1.015 in
25.8 mm
|
1.375 in
34.9 mm
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue