Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.041 - $0.0561 | Request the lead time here |
0.198 in
5 mm
|
0.255 in
6.5 mm
|
0.091 in
2.3 mm
|
||
| $0.0243 - $0.0335 | Request the lead time here |
0.138 in
3.5 mm
|
0.276 in
7 mm
|
0.035 in
0.9 mm
|
||
| $0.0302 - $0.0414 | Request the lead time here |
0.107 in
2.7 mm
|
0.281 in
7.1 mm
|
0.020 in
0.5 mm
|
||
| $0.0428 - $0.0585 | Request the lead time here |
0.196 in
5 mm
|
0.290 in
7.4 mm
|
0.030 in
0.8 mm
|
||
| $0.0251 - $0.0347 | Request the lead time here |
0.175 in
4.4 mm
|
0.281 in
7.1 mm
|
0.031 in
0.8 mm
|
||
| $0.0893 - $0.1226 | Request the lead time here |
0.185 in
4.7 mm
|
0.310 in
7.9 mm
|
0.032 in
0.8 mm
|
||
| Request the lead time here |
0.062 in
1.6 mm
|
0.312 in
7.9 mm
|
0.125 in
3.2 mm
|
|||
| $0.0593 - $0.0812 | Request the lead time here |
0.228 in
5.8 mm
|
0.312 in
7.9 mm
|
0.250 in
6.4 mm
|
||
| $0.0494 - $0.068 | Request the lead time here |
0.143 in
3.6 mm
|
0.250 in
6.4 mm
|
0.082 in
2.1 mm
|
||
| $0.0506 - $0.0692 | Request the lead time here |
0.155 in
3.9 mm
|
0.251 in
6.4 mm
|
0.077 in
2 mm
|
||
| $0.0479 - $0.0558 | Request the lead time here |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.147 in
3.7 mm
|
||
| $0.0255 - $0.035 | Request the lead time here |
0.161 in
4.1 mm
|
0.254 in
6.5 mm
|
0.219 in
5.6 mm
|
||
| $0.0222 - $0.0303 | Request the lead time here |
0.216 in
5.5 mm
|
0.313 in
8 mm
|
0.049 in
1.2 mm
|
||
| $0.0225 - $0.0308 | Request the lead time here |
0.188 in
4.8 mm
|
0.312 in
7.9 mm
|
0.120 in
3 mm
|
||
| $0.0326 - $0.0444 | Request the lead time here |
0.160 in
4.1 mm
|
0.285 in
7.2 mm
|
0.032 in
0.8 mm
|
||
| $0.0269 - $0.0368 | Request the lead time here |
0.210 in
5.3 mm
|
0.307 in
7.8 mm
|
0.125 in
3.2 mm
|
||
| $0.0918 - $0.1257 | Request the lead time here |
0.160 in
4.1 mm
|
0.310 in
7.9 mm
|
0.060 in
1.5 mm
|
||
| $0.0225 - $0.0308 | Request the lead time here |
0.216 in
5.5 mm
|
0.349 in
8.9 mm
|
0.091 in
2.3 mm
|
||
| $0.063 - $0.0735 | Request the lead time here |
0.032 in
0.8 mm
|
0.085 in
2.2 mm
|
0.062 in
1.6 mm
|
||
| $0.0372 - $0.0513 | Request the lead time here |
0.090 in
2.3 mm
|
0.120 in
3 mm
|
0.180 in
4.6 mm