Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.0276 - $0.0374 Request the lead time here
0.055 in
0.120 in
0.080 in
$0.0554 - $0.0759 Request the lead time here
0.045 in
0.120 in
0.130 in
$0.0345 - $0.0473 Request the lead time here
0.064 in
0.125 in
0.312 in
$0.0698 - $0.0957 Request the lead time here
0.071 in
0.145 in
0.067 in
Request the lead time here
0.091 in
0.156 in
0.250 in
$0.032 - $0.0438 Request the lead time here
0.110 in
0.158 in
0.070 in
$0.0453 - $0.0621 Request the lead time here
0.085 in
0.165 in
0.056 in
$0.1074 - $0.1473 Request the lead time here
0.106 in
0.167 in
0.039 in
$0.0383 - $0.0525 Request the lead time here
0.139 in
0.180 in
0.064 in
Request the lead time here
0.089 in
0.188 in
0.141 in
$0.1019 - $0.1401 Request the lead time here
0.130 in
0.187 in
0.150 in
$0.0249 - $0.0344 Request the lead time here
0.090 in
0.187 in
0.175 in
$0.0369 - $0.0507 Request the lead time here
0.094 in
0.219 in
0.100 in
Request the lead time here
0.122 in
0.220 in
0.128 in
$0.0329 - $0.0452 Request the lead time here
0.122 in
0.228 in
0.093 in
$0.023 - $0.0315 Request the lead time here
0.126 in
0.236 in
0.079 in
$0.0308 - $0.042 Request the lead time here
0.140 in
0.250 in
0.150 in
Request the lead time here
0.166 in
0.250 in
0.061 in
$0.1185 - $0.1626 Request the lead time here
0.156 in
0.250 in
0.150 in
$0.0251 - $0.0347 Request the lead time here
0.081 in
0.250 in
0.025 in
  • of 105
Flat Washer 0.055 in 0.120 in 0.080 in Black Nylon 6/6

17W01014B

Price Range
$0.0374 - $0.0276

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.055 in
  • Outside Diameter
    0.120 in
  • Thickness
    0.080 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.045 in 0.120 in 0.130 in Black Nylon 6/6

17W01013B

Price Range
$0.0759 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.045 in
  • Outside Diameter
    0.120 in
  • Thickness
    0.130 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.064 in 0.125 in 0.312 in Black Nylon 6/6

17W01022B

Price Range
$0.0473 - $0.0345

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.064 in
  • Outside Diameter
    0.125 in
  • Thickness
    0.312 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.071 in 0.145 in 0.067 in Black Nylon 6/6

17W01481B

Price Range
$0.0957 - $0.0698

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.071 in
  • Outside Diameter
    0.145 in
  • Thickness
    0.067 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 2.3 mm | 0.091 in; Outside Diameter - 4 mm | 0.156 in; Thickness 6.4 mm | 0.250 in; Compatible Screw Sizes #6;

17W01562B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.091 in
  • Outside Diameter
    0.156 in
  • Thickness
    0.250 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.110 in 0.158 in 0.070 in Black Nylon 6/6

17W01581B

Price Range
$0.0438 - $0.032

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.110 in
  • Outside Diameter
    0.158 in
  • Thickness
    0.070 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.085 in 0.165 in 0.056 in Black Nylon 6/6

17W01786B

Price Range
$0.0621 - $0.0453

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.085 in
  • Outside Diameter
    0.165 in
  • Thickness
    0.056 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.106 in 0.167 in 0.039 in Black Nylon 6/6

17W01783B

Price Range
$0.1473 - $0.1074

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.106 in
  • Outside Diameter
    0.167 in
  • Thickness
    0.039 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.139 in 0.180 in 0.064 in Black Nylon 6/6

17W01802B

Price Range
$0.0525 - $0.0383

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.139 in
  • Outside Diameter
    0.180 in
  • Thickness
    0.064 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 2.3 mm | 0.089 in; Outside Diameter - 4.8 mm | 0.188 in; Thickness 3.6 mm | 0.141 in; Compatible Screw Sizes 12;

17W01812B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.089 in
  • Outside Diameter
    0.188 in
  • Thickness
    0.141 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.130 in 0.187 in 0.150 in Black Nylon 6/6

17W01875B

Price Range
$0.1401 - $0.1019

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.130 in
  • Outside Diameter
    0.187 in
  • Thickness
    0.150 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.090 in 0.187 in 0.175 in Black Nylon 6/6

17W01876B

Price Range
$0.0344 - $0.0249

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.090 in
  • Outside Diameter
    0.187 in
  • Thickness
    0.175 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.094 in 0.219 in 0.100 in Black Nylon 6/6

17W02191B

Price Range
$0.0507 - $0.0369

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.094 in
  • Outside Diameter
    0.219 in
  • Thickness
    0.100 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 3.1 mm | 0.122 in; Outside Diameter - 5.6 mm | 0.220 in; Thickness 3.3 mm | 0.128 in; ;

17W02183B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.122 in
  • Outside Diameter
    0.220 in
  • Thickness
    0.128 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.122 in 0.228 in 0.093 in Black Nylon 6/6

17W02192B

Price Range
$0.0452 - $0.0329

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.122 in
  • Outside Diameter
    0.228 in
  • Thickness
    0.093 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.126 in 0.236 in 0.079 in Black Nylon 6/6

17W02351B

Price Range
$0.0315 - $0.023

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.126 in
  • Outside Diameter
    0.236 in
  • Thickness
    0.079 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.140 in 0.250 in 0.150 in Black Nylon 6/6

17W02515B

Price Range
$0.042 - $0.0308

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.140 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.150 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 4.2 mm | 0.166 in; Outside Diameter - 6.4 mm | 0.250 in; Thickness 1.5 mm | 0.061 in; ;

17W02520B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.166 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.061 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.156 in 0.250 in 0.150 in Black Nylon 6/6

17W02526B

Price Range
$0.1626 - $0.1185

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.156 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.150 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.081 in 0.250 in 0.025 in Black Nylon 6/6

17W02590B

Price Range
$0.0347 - $0.0251

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.081 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.025 in
  • Colour
    Black
  • Full Material
    Nylon 6/6