Menu Search

Nylon Flange Nuts

In stock

Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.

Our range is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.

  • Ideal for applications with vibration and movement
  • Resistant to corrosion, oil, abrasion and most chemicals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Overall Height View
Request the lead time here
#8-32
Black
Nylon 6/6
0.230 in
Request the lead time here
M5 x 0.8
Black
Nylon 6/6
0.205 in
Request the lead time here
M32 x 1.5
Black
Nylon 6/6
0.354 in
Request the lead time here
#6-32
Black
Nylon 6/6
0.200 in
Request the lead time here
M16 x 2.0
Black
Nylon 6/6
0.768 in
2000 In stock
#8-32
Black
Nylon 6/6
0.230 in
Request the lead time here
M3 x 0.5
Black
Nylon 6/6
0.122 in
Request the lead time here
M16 x 1.5
Black
Nylon 6/6
0.264 in
Request the lead time here
1/4-28
Black
Nylon 6/6
0.226 in
Request the lead time here
5/8-11
Black
Nylon 6/6
0.557 in
16000 In stock
#4-40
Black
Nylon 6/6
0.180 in
Request the lead time here
M25 x 1.5
Black
Nylon 6/6
0.354 in
Request the lead time here
M6 x 1.0
Black
Nylon 6/6
0.236 in
Request the lead time here
M12 x 1.75
Black
Nylon 6/6
0.571 in
Request the lead time here
1/4-28
Black
Nylon 6/6
0.275 in
Request the lead time here
#10-32
Black
Nylon 6/6
0.250 in
Request the lead time here
3/8-32
Black
Nylon 6/6
0.245 in
Request the lead time here
M4 x 0.7
Black
Nylon 6/6
0.134 in
2000 In stock
M20 x 1.5
Black
Nylon 6/6
0.315 in
Request the lead time here
1/4-20
Black
Nylon 6/6
0.275 in
  • of 4
Lock Nut #8-32 0.335 in Nylon 6/6 Black

0700832SLNB


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.230 in
  • Thread Size
    #8-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hex Flange Nut - Thread Size M5 x 0.8; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 5.2 mm | 0.205 in; Black; Nylon 6/6

04M050080WFHNB


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.311 in
  • Overall Height
    0.205 in
  • Thread Size
    M5 x 0.8
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut M32 x 1.5 36.5 mm Nylon 6/6 Black

04M320150WFHNB


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.437 in
  • Overall Height
    0.354 in
  • Thread Size
    M32 x 1.5
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 5.1 mm | 0.200 in; Black; Nylon 6/6

0700632LNB


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.305 in
  • Overall Height
    0.200 in
  • Thread Size
    #6-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M16 x 2.0; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 19.5 mm | 0.768 in; Black; Nylon 6/6

04M160200WFHNB


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.945 in
  • Overall Height
    0.768 in
  • Thread Size
    M16 x 2.0
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 5.8 mm | 0.230 in; Black; Nylon 6/6

0700832LNB


Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Overall Height
    0.230 in
  • Thread Size
    #8-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M3 x 0.5; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 3.1 mm | 0.122 in; Black; Nylon 6/6

04M030050WFHNB


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Overall Height
    0.122 in
  • Thread Size
    M3 x 0.5
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut M16 x 1.5 18.9 mm Nylon 6/6 Black

04M160150WFHNB


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.744 in
  • Overall Height
    0.264 in
  • Thread Size
    M16 x 1.5
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 1/4-28; Distance Across Flats 10.9 mm | 0.428 in; Overall Height 5.7 mm | 0.226 in; Black; Nylon 6/6

0425028HFNB


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.428 in
  • Overall Height
    0.226 in
  • Thread Size
    1/4-28
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 5/8-11; Distance Across Flats 23.6 mm | 0.930 in; Overall Height 14.1 mm | 0.557 in; Black; Nylon 6/6

0462511HFNB


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.930 in
  • Overall Height
    0.557 in
  • Thread Size
    5/8-11
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 4.6 mm | 0.180 in; Black; Nylon 6/6

0700440LNB


Stock Levels
16000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Overall Height
    0.180 in
  • Thread Size
    #4-40
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut M25 x 1.5 27.9 mm Nylon 6/6 Black

04M250150WFHNB


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.098 in
  • Overall Height
    0.354 in
  • Thread Size
    M25 x 1.5
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M6 x 1.0; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 6.0 mm | 0.236 in; Black; Nylon 6/6

04M060100WFHNB


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Overall Height
    0.236 in
  • Thread Size
    M6 x 1.0
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M12 x 1.75; Distance Across Flats 19.0 mm | 0.748 in; Overall Height 14.5 mm | 0.571 in; Black; Nylon 6/6

04M120175WFHNB


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.748 in
  • Overall Height
    0.571 in
  • Thread Size
    M12 x 1.75
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 7 mm | 0.275 in; Black; Nylon 6/6

0725028LNB


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.425 in
  • Overall Height
    0.275 in
  • Thread Size
    1/4-28
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 6.4 mm | 0.250 in; Black; Nylon 6/6

0701032LNB


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.250 in
  • Thread Size
    #10-32
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut - Thread Size 3/8-32; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.2 mm | 0.245 in; Black; Nylon 6/6

0437532HDNB


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.500 in
  • Overall Height
    0.245 in
  • Thread Size
    3/8-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M4 x 0.7; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.4 mm | 0.134 in; Black; Nylon 6/6

04M040070WFHNB


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Overall Height
    0.134 in
  • Thread Size
    M4 x 0.7
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut M20 x 1.5 22.9 mm Nylon 6/6 Black

04M200150WFHNB


Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.902 in
  • Overall Height
    0.315 in
  • Thread Size
    M20 x 1.5
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 7 mm | 0.275 in; Black; Nylon 6/6

0725020LNB


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.425 in
  • Overall Height
    0.275 in
  • Thread Size
    1/4-20
  • Nut Shape
    Hexagonal
  • Colour
    Black