Quantity | Unit price |
---|---|
1000 - 4999 | $0.1046 |
5000 - 9999 | $0.0998 |
10000 + | $0.0953 |
Overall Height | 0.230 in |
---|---|
Overall Height | 5.8 mm |
Thread Size | #8-32 |
Nut Shape | Hexagonal |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue