Menu Search

Nylon Flange Nuts

In stock

Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.

Our range is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.

  • Ideal for applications with vibration and movement
  • Resistant to corrosion, oil, abrasion and most chemicals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Overall Height View
$0.1221 - $0.1428 3000 In stock
M6x1.0
Natural
Nylon
0.264 in
$0.104 - $0.1214 9000 In stock
#8-32
Natural
Nylon 6/6
0.230 in
$0.2708 - $0.2975 4000 In stock
3/8-32
Natural
Nylon 6/6
0.245 in
$0.1128 - $0.1239 31000 In stock
#10-24
Natural
Nylon 6/6
0.250 in
$0.0884 - $0.0972 5000 In stock
#10-24
Natural
Nylon 6/6
0.250 in
  • of 4
Hexagonal Lock Nut - Thread Size M6x1.0; Distance Across Flats 10.9 mm | 0.429 in; Overall Height 6.7 mm | 0.264 in Natural

07M060100LN

Price Range
$0.1428 - $0.1221

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.429 in
  • Overall Height
    0.264 in
  • Tolerance
    0.010 in
  • Thread Size
    M6x1.0
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 5.8 mm | 0.230 in Natural

0700832LN

Price Range
$0.1214 - $0.104

Stock Levels
9000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Overall Height
    0.230 in
  • Tolerance
    0.010 in
  • Thread Size
    #8-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 3/8-32; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.2 mm | 0.245 in Natural

0437532HDN

Price Range
$0.2975 - $0.2708

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Overall Height
    0.245 in
  • Tolerance
    0.010 in
  • Thread Size
    3/8-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 6.4 mm | 0.250 in Natural

0701024LN

Price Range
$0.1239 - $0.1128

Stock Levels
31000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.250 in
  • Tolerance
    0.010 in
  • Thread Size
    #10-24
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 6.4 mm | 0.250 in Natural

0701024SLN

Price Range
$0.0972 - $0.0884

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.250 in
  • Tolerance
    0.010 in
  • Thread Size
    #10-24
  • Nut Shape
    Hexagonal