Menu Search

Nylon Cheese Head Screws

In stock

Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.

It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
94 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0491 - $0.0672 23000 In stock
M2
0.524 in
0.472 in
$0.0471 - $0.0647 Request the lead time here
M2
0.209 in
0.157 in
$0.0491 - $0.0672 16000 In stock
M2.5 x 0.45
0.472 in
$0.048 - $0.066 Request the lead time here
M2
0.366 in
0.315 in
$0.2231 - $0.306 6000 In stock
M6 x 1.0
2.756 in
$0.0503 - $0.0689 70000 In stock
M2
1.035 in
0.984 in
$0.0503 - $0.0689 17000 In stock
M2.5
1.047 in
0.984 in
$0.0495 - $0.0678 11000 In stock
M2 x 0.4
0.63 in
$0.0551 - $0.0753 Request the lead time here
M3
1.748 in
1.654 in
$0.0474 - $0.065 21000 In stock
M2 x 0.4
0.197 in
$0.0486 - $0.0666 14000 In stock
M2.5 x 0.45
0.394 in
$0.0503 - $0.0689 Request the lead time here
M3 x 0.5
0.984 in
$0.0503 - $0.0689 Request the lead time here
M3.5 x 0.6
0.315 in
$0.0524 - $0.072 26000 In stock
M3.5 x 0.6
0.984 in
$0.0539 - $0.074 6000 In stock
M4 x 0.7
0.984 in
$0.0914 - $0.1253 1500 In stock
M6 x 1.0
0.394 in
$0.0471 - $0.0647 5000 In stock
M2.5 x 0.45
0.157 in
$0.0474 - $0.065 14000 In stock
M3 x 0.5
0.197 in
$0.0767 - $0.1052 Request the lead time here
M4 x 0.7
1.575 in
$0.059 - $0.081 3000 In stock
M5 x 0.8
0.787 in
  • of 5
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M2; Thread Length 12.0 mm | 0.472 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D012

Price Range
$0.0672 - $0.0491

Stock Levels
23000 In stock
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.472 in
  • Thread Size
    M2
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M2; Thread Length 4.0 mm | 0.157 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D004

Price Range
$0.0647 - $0.0471

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.157 in
  • Thread Size
    M2
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 12.0 mm | 0.472 in; Head Diameter 4.5 mm | 0.177 in; Head Height 1.6 mm | 0.063 in

50M025045D012

Price Range
$0.0672 - $0.0491

Stock Levels
16000 In stock
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.472 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M2; Thread Length 8.0 mm | 0.315 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D008

Price Range
$0.066 - $0.048

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.315 in
  • Thread Size
    M2
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M6 x 1.0; Thread Length 70.0 mm | 2.756 in; Head Diameter 10.0 mm | 0.394 in; Head Height 3.9 mm | 0.154 in

50M060100D070

Price Range
$0.306 - $0.2231

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    2.756 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M2; Thread Length 25.0 mm | 0.984 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D025

Price Range
$0.0689 - $0.0503

Stock Levels
70000 In stock
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.984 in
  • Thread Size
    M2
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M2.5; Thread Length 25.0 mm | 0.984 in; Head Diameter 4.5 mm | 0.177 in; Head Height 1.6 mm | 0.063 in

50M025045D025

Price Range
$0.0689 - $0.0503

Stock Levels
17000 In stock
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.984 in
  • Thread Size
    M2.5
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M2 x 0.4; Thread Length 16.0 mm | 0.63 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D016

Price Range
$0.0678 - $0.0495

Stock Levels
11000 In stock
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.63 in
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M3; Thread Length 42.0 mm | 1.654 in; Head Diameter 6.0 mm | 0.236 in; Head Height 2.4 mm | 0.094 in

50M030050D042

Price Range
$0.0753 - $0.0551

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    1.654 in
  • Thread Size
    M3
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M020040D005

Price Range
$0.065 - $0.0474

Stock Levels
21000 In stock
Attributes
  • Thread Length
    0.197 in
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Cheese Head
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 10.0 mm | 0.394 in; Head Diameter 4.5 mm | 0.177 in; Head Height 1.6 mm | 0.063 in

50M025045D010

Price Range
$0.0666 - $0.0486

Stock Levels
14000 In stock
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.394 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M3 x 0.5; Thread Length 25.0 mm | 0.984 in; Head Diameter 5.5 mm | 0.217 in; Head Height 2.0 mm | 0.079 in

50M030050D025

Price Range
$0.0689 - $0.0503

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.984 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 8.0 mm | 0.315 in; Head Diameter 6.0 mm | 0.236 in; Head Height 2.4 mm | 0.094 in

50M035060D008

Price Range
$0.0689 - $0.0503

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.315 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 25.0 mm | 0.984 in; Head Diameter 6.0 mm | 0.236 in; Head Height 2.4 mm | 0.094 in

50M035060D025

Price Range
$0.072 - $0.0524

Stock Levels
26000 In stock
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.984 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M4 x 0.7; Thread Length 25.0 mm | 0.984 in; Head Diameter 7.0 mm | 0.276 in; Head Height 2.6 mm | 0.102 in

50M040070D025

Price Range
$0.074 - $0.0539

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.984 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M6 x 1.0; Thread Length 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in; Head Height 3.9 mm | 0.154 in

50M060100D010

Price Range
$0.1253 - $0.0914

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    0.394 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 4.0 mm | 0.157 in; Head Diameter 4.5 mm | 0.177 in; Head Height 1.6 mm | 0.063 in

50M025045D004

Price Range
$0.0647 - $0.0471

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.157 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M3 x 0.5; Thread Length 5.0 mm | 0.197 in; Head Diameter 5.5 mm | 0.217 in; Head Height 2.0 mm | 0.079 in

50M030050D005

Price Range
$0.065 - $0.0474

Stock Levels
14000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.197 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M4 x 0.7; Thread Length 40.0 mm | 1.575 in; Head Diameter 7.0 mm | 0.276 in; Head Height 2.6 mm | 0.102 in

50M040070D040

Price Range
$0.1052 - $0.0767

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    1.575 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M5 x 0.8; Thread Length 20.0 mm | 0.787 in; Head Diameter 8.5 mm | 0.335 in; Head Height 3.3 mm | 0.13 in

50M050080D020

Price Range
$0.081 - $0.059

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    0.787 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural