Menu Search

Nylon Cheese Head Screws

In stock

Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.

It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
94 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.3911 - $0.5363 500 In stock
M8 x 1.25
2.756 in
$0.3761 - $0.5157 1500 In stock
M10 x 1.5
1.969 in
$0.0495 - $0.0678 Request the lead time here
M3.5 x 0.6
0.197 in
$0.0516 - $0.0708 6000 In stock
M3.5 x 0.6
0.63 in
$0.0486 - $0.0666 5000 In stock
M2 x 0.4
0.394 in
$0.0473 - $0.0648 3000 In stock
M3 x 0.5
0.157 in
$0.0507 - $0.0696 Request the lead time here
M3 x 0.5
1.181 in
$0.0512 - $0.0701 21000 In stock
M3.5 x 0.6
0.472 in
$0.0548 - $0.075 Request the lead time here
M3.5 x 0.6
1.378 in
$0.0761 - $0.1044 10000 In stock
M4 x 0.7
1.378 in
$0.0582 - $0.08 4000 In stock
M5 x 0.8
0.472 in
$0.0612 - $0.084 16000 In stock
M5 x 0.8
1.575 in
$0.0932 - $0.1278 5000 In stock
M6 x 1.0
0.787 in
$0.098 - $0.1344 Request the lead time here
M6 x 1.0
1.772 in
$0.2322 - $0.3185 12000 In stock
M6 x 1.0
2.953 in
$0.2775 - $0.3806 14000 In stock
M8 x 1.25
1.378 in
$0.2957 - $0.4056 500 In stock
M10 x 1.5
0.787 in
$0.048 - $0.066 77000 In stock
M2.5 x 0.45
0.315 in
$0.0498 - $0.0683 48000 In stock
M2
0.839 in
0.787 in
$0.0498 - $0.0683 49000 In stock
M2.5
0.85 in
0.787 in
  • of 5
Machine Screw - Natural; Nylon 6/6;

50M080125D070

Price Range
$0.5363 - $0.3911

Stock Levels
500 In stock
Attributes
  • Thread Length
    2.756 in
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Cheese Head
Machine Screw - Natural; Nylon 6/6;

50M100150D050

Price Range
$0.5157 - $0.3761

Stock Levels
1500 In stock
Attributes
  • Thread Length
    1.969 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Cheese Head
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 5.0 mm | 0.197 in; Head Diameter 6.0 mm | 0.236 in; Head Height 2.4 mm | 0.094 in

50M035060D005

Price Range
$0.0678 - $0.0495

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.197 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 16.0 mm | 0.63 in; Head Diameter 6.0 mm | 0.236 in; Head Height 2.4 mm | 0.094 in

50M035060D016

Price Range
$0.0708 - $0.0516

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.63 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M2 x 0.4; Thread Length 10.0 mm | 0.394 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D010

Price Range
$0.0666 - $0.0486

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.394 in
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M3 x 0.5; Thread Length 4.0 mm | 0.157 in; Head Diameter 5.5 mm | 0.217 in; Head Height 2.0 mm | 0.079 in

50M030050D004

Price Range
$0.0648 - $0.0473

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.157 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M3 x 0.5; Thread Length 30.0 mm | 1.181 in; Head Diameter 5.5 mm | 0.217 in; Head Height 2.0 mm | 0.079 in

50M030050D030

Price Range
$0.0696 - $0.0507

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    1.181 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 12.0 mm | 0.472 in; Head Diameter 6.0 mm | 0.236 in; Head Height 2.4 mm | 0.094 in

50M035060D012

Price Range
$0.0701 - $0.0512

Stock Levels
21000 In stock
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.472 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 35.0 mm | 1.378 in; Head Diameter 6.0 mm | 0.236 in; Head Height 2.4 mm | 0.094 in

50M035060D035

Price Range
$0.075 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    1.378 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M040070D035

Price Range
$0.1044 - $0.0761

Stock Levels
10000 In stock
Attributes
  • Thread Length
    1.378 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Cheese Head
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M5 x 0.8; Thread Length 12.0 mm | 0.472 in; Head Diameter 8.5 mm | 0.335 in; Head Height 3.3 mm | 0.13 in

50M050080D012

Price Range
$0.08 - $0.0582

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    0.472 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M5 x 0.8; Thread Length 40.0 mm | 1.575 in; Head Diameter 8.5 mm | 0.335 in; Head Height 3.3 mm | 0.13 in

50M050080D040

Price Range
$0.084 - $0.0612

Stock Levels
16000 In stock
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    1.575 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M6 x 1.0; Thread Length 20.0 mm | 0.787 in; Head Diameter 10.0 mm | 0.394 in; Head Height 3.9 mm | 0.154 in

50M060100D020

Price Range
$0.1278 - $0.0932

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    0.787 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M060100D045

Price Range
$0.1344 - $0.098

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.772 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Cheese Head
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M6 x 1.0; Thread Length 75.0 mm | 2.953 in; Head Diameter 10.0 mm | 0.394 in; Head Height 3.9 mm | 0.154 in

50M060100D075

Price Range
$0.3185 - $0.2322

Stock Levels
12000 In stock
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    2.953 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M8 x 1.25; Thread Length 35.0 mm | 1.378 in; Head Diameter 13.0 mm | 0.512 in; Head Height 5.0 mm | 0.197 in

50M080125D035

Price Range
$0.3806 - $0.2775

Stock Levels
14000 In stock
Attributes
  • Head Diameter
    0.512 in
  • Head Height
    0.197 in
  • Thread Length
    1.378 in
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M100150D020

Price Range
$0.4056 - $0.2957

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.787 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Cheese Head
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 8.0 mm | 0.315 in; Head Diameter 4.5 mm | 0.177 in; Head Height 1.6 mm | 0.063 in

50M025045D008

Price Range
$0.066 - $0.048

Stock Levels
77000 In stock
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.315 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M2; Thread Length 20.0 mm | 0.787 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D020

Price Range
$0.0683 - $0.0498

Stock Levels
48000 In stock
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.787 in
  • Thread Size
    M2
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M2.5; Thread Length 20.0 mm | 0.787 in; Head Diameter 4.5 mm | 0.177 in; Head Height 1.6 mm | 0.063 in

50M025045D020

Price Range
$0.0683 - $0.0498

Stock Levels
49000 In stock
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.787 in
  • Thread Size
    M2.5
  • Colour
    Natural