Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.2859 - $0.3923 | 1500 In stock |
M10 x 1.5
|
|
0.63 in
16.0 mm
|
||
| $0.3986 - $0.5468 | Request the lead time here |
M10 x 1.5
|
|
2.362 in
60.0 mm
|
||
| $0.0471 - $0.0647 | 5000 In stock |
M2.5 x 0.45
|
|
0.157 in
4.0 mm
|
||
| $0.0474 - $0.065 | 14000 In stock |
M3 x 0.5
|
|
0.197 in
5.0 mm
|
||
| $0.0495 - $0.0678 | Request the lead time here |
M3.5 x 0.6
|
|
0.197 in
5.0 mm
|
||
| $0.0516 - $0.0708 | 6000 In stock |
M3.5 x 0.6
|
|
0.63 in
16.0 mm
|
||
| $0.057 - $0.0782 | Request the lead time here |
M3.5 x 0.6
|
|
1.654 in
42.0 mm
|
||
| $0.0548 - $0.075 | Request the lead time here |
M2.5 x 0.45
|
0.85 in
21.6 mm
|
0.787 in
20.0 mm
|
||
| $0.0503 - $0.0689 | 70000 In stock |
M2
|
1.035 in
26.3 mm
|
0.984 in
25.0 mm
|
||
| $0.0503 - $0.0689 | 17000 In stock |
M2.5
|
1.047 in
26.6 mm
|
0.984 in
25.0 mm
|
||
| $0.0471 - $0.0647 | Request the lead time here |
M2
|
0.209 in
5.3 mm
|
0.157 in
4.0 mm
|
||
| $0.0491 - $0.0672 | 17000 In stock |
M2.5 x 0.45
|
|
0.472 in
12.0 mm
|
||
| $0.048 - $0.066 | Request the lead time here |
M2
|
0.366 in
9.3 mm
|
0.315 in
8.0 mm
|
||
| $0.0548 - $0.075 | 2000 In stock |
M3
|
1.457 in
37.0 mm
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue