Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Push-in mount cable ties offer fast installation and also have the added support of tension wings.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|
| $0.2549 - $0.3819 | Request the lead time here |
0.268 in
6.8 mm
|
6.811 in
173.0 mm
|
22.0 kg
22.0 kg
|
||
| $0.2919 - $0.438 | 500 In stock |
0.252 in
6.4 mm
|
7.795 in
198.0 mm
|
22.0 kg
22.0 kg
|
||
| $0.3453 - $0.5181 | 15000 In stock |
0.25 in
6.35 mm
|
4.669 in
118.6 mm
|
|
||
| $0.1938 - $0.2904 | 132000 In stock |
0.268 in
6.8 mm
|
5.236 in
133.0 mm
|
50.0 lb
50.0 lb
|
||
| $0.1938 - $0.2904 | 34000 In stock |
0.252 in
6.4 mm
|
5.236 in
133.0 mm
|
22.0 kg
22.0 kg
|
||
| $0.2549 - $0.3821 | Request the lead time here |
0.252 in
6.4 mm
|
6.811 in
173.0 mm
|
22.0 kg
22.0 kg
|
||
| $0.2919 - $0.438 | 1000 In stock |
0.268 in
6.8 mm
|
7.795 in
198.0 mm
|
22.0 kg
22.0 kg
|
||
| $0.0969 - $0.1455 | 18000 In stock |
0.189 in
4.8 mm
|
4.291 in
109.0 mm
|
8.0 kg
8.0 kg
|
||
| $0.2267 - $0.2843 | Request the lead time here |
0.181 in
4.6 mm
|
6.125 in
155.6 mm
|
40.0 lb
40.0 lb
|
||
| $0.0924 - $0.1158 | Request the lead time here |
0.181 in
4.6 mm
|
4.375 in
111.1 mm
|
18.0 lb
18.0 lb
|
||
| $0.2267 - $0.2843 | 100 In stock |
0.181 in
4.6 mm
|
6.125 in
155.6 mm
|
40.0 lb
40.0 lb
|
||
| $0.0924 - $0.1158 | 58700 In stock |
0.181 in
4.6 mm
|
4.375 in
111.1 mm
|
18.0 lb
18.0 lb
|
||
| $0.5429 - $0.5805 | 13700 In stock |
0.236 in
6 mm
|
8.000 in
203.2 mm
|
50.0 lb
50.0 lb
|
||
| $0.279 - $0.2987 | Request the lead time here |
0.236 in
6 mm
|
5.125 in
130.2 mm
|
50.0 lb
50.0 lb