Quantity | Unit price |
---|---|
100 - 4999 | $0.5462 |
5000 - 9999 | $0.5378 |
10000 + | $0.5108 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 50 mm |
---|---|
Cable Bundle Diameter Range | 1.970 in |
Compatible Hole Diameter | 6 mm |
Compatible Hole Diameter | 0.236 in |
Maximum Cable Bundle Diameter | 50 mm |
Maximum Cable Bundle Diameter | 1.970 in |
Maximum Panel Thickness | 2.8 mm |
Maximum Panel Thickness | 0.109 in |
Minimum Loop Tensile Strength | 22.7 kg |
Minimum Loop Tensile Strength | 50 lbs |
Overall Length | 203.2 mm |
Overall Length | 8.000 in |
Overall Width | 4.8 mm |
Overall Width | 0.189 in |
Panel Thickness Range | 2.8 mm |
Panel Thickness Range | 0.109 in |
Colour | Natural |
Hole Type | No Screw Hole |
Mounting Method | Push Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue