Quantity | Unit price |
---|---|
100 - 4999 | $0.2675 |
5000 - 9999 | $0.231 |
10000 + | $0.2133 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 36.1 mm |
---|---|
Cable Bundle Diameter Range | 1.420 in |
Compatible Hole Diameter | 4.6 mm |
Compatible Hole Diameter | 0.181 in |
Maximum Cable Bundle Diameter | 36.1 mm |
Maximum Cable Bundle Diameter | 1.420 in |
Maximum Panel Thickness | 3 mm |
Maximum Panel Thickness | 0.118 in |
Minimum Loop Tensile Strength | 18.1 kg |
Minimum Loop Tensile Strength | 40 lbs |
Overall Length | 155.6 mm |
Overall Length | 6.125 in |
Overall Width | 3.5 mm |
Overall Width | 0.138 in |
Panel Thickness Range | 3 mm |
Panel Thickness Range | 0.118 in |
Colour | Black |
Hole Type | No Screw Hole |
Mounting Method | Push Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue