Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.2439 - $0.6095 486 In stock
0.158 in
$0.2466 - $0.6162 1000 In stock
0.187 in
$0.2288 - $0.5718 8206 In stock
0.197 in
$0.2439 - $0.6095 9128 In stock
0.225 in
$0.2649 - $0.6623 1200 In stock
0.275 in
$0.674 - $1.6848 2368 In stock
0.468 in
$0.7101 - $1.7753 1448 In stock
0.510 in
$1.1804 - $2.951 34250 In stock
0.612 in
$1.2837 - $3.2096 11954 In stock
0.700 in
$2.3636 - $5.909 17531 In stock
0.896 in
$5.0388 - $12.597 475 In stock
1.380 in
$0.3203 - $0.8006 3962 In stock
0.130 in
$0.3203 - $0.8006 500 In stock
0.154 in
$0.3483 - $0.8705 1771 In stock
0.158 in
$0.3537 - $0.8841 565 In stock
0.187 in
$1.011 - $2.5274 155 In stock
0.640 in
$1.9323 - $4.8306 700 In stock
0.770 in
$2.4698 - $6.1742 367 In stock
1.020 in
  • of 5
Masking Pull Plug - Overall Diameter - 4 mm | 0.158 in ; Pull Tab Length - 31.8 mm | 1.252 in ; EPDM

SPP0158C

Price Range
$0.6095 - $0.2439

Stock Levels
486 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.158 in
Masking Pull Plug - Overall Diameter - 4.7 mm | 0.187 in ; Pull Tab Length - 15.2 mm | 0.598 in ; EPDM

SPP0187C

Price Range
$0.6162 - $0.2466

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.187 in
Masking Pull Plug - Overall Diameter - 5 mm | 0.197 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0197C

Price Range
$0.5718 - $0.2288

Stock Levels
8206 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.197 in
Masking Pull Plug - Overall Diameter - 5.7 mm | 0.225 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0225B

Price Range
$0.6095 - $0.2439

Stock Levels
9128 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.225 in
Masking Pull Plug - Overall Diameter - 7 mm | 0.275 in ; Pull Tab Length - 23.4 mm | 0.921 in ; EPDM

SPP0275C

Price Range
$0.6623 - $0.2649

Stock Levels
1200 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.275 in
Masking Pull Plug - Overall Diameter - 11.9 mm | 0.468 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0468A

Price Range
$1.6848 - $0.674

Stock Levels
2368 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.468 in
Masking Pull Plug - Overall Diameter - 13 mm | 0.510 in ; Pull Tab Length - 24.3 mm | 0.957 in ; Silicone

SPP0510A

Price Range
$1.7753 - $0.7101

Stock Levels
1448 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.510 in
Masking Pull Plug - Overall Diameter - 15.5 mm | 0.612 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0612A

Price Range
$2.951 - $1.1804

Stock Levels
34250 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.612 in
Masking Pull Plug - Overall Diameter - 17.8 mm | 0.700 in ; Pull Tab Length - 33.7 mm | 1.327 in ; Silicone

SPP0700A

Price Range
$3.2096 - $1.2837

Stock Levels
11954 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.700 in
Masking Pull Plug - Overall Diameter - 22.8 mm | 0.896 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0896A

Price Range
$5.909 - $2.3636

Stock Levels
17531 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.896 in
Masking Pull Plug - Overall Diameter - 35.1 mm | 1.380 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP1380A

Price Range
$12.597 - $5.0388

Stock Levels
475 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    1.380 in
Masking Pull Plug - Overall Diameter - 3.3 mm | 0.130 in ; Pull Tab Length - 17.8 mm | 0.701 in ; Silicone

SPP0130A

Price Range
$0.8006 - $0.3203

Stock Levels
3962 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.130 in
Masking Pull Plug - Overall Diameter - 3.9 mm | 0.154 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

SPP0154A

Price Range
$0.8006 - $0.3203

Stock Levels
500 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.154 in
Masking Pull Plug - Overall Diameter - 4 mm | 0.158 in ; Pull Tab Length - 31.8 mm | 1.252 in ; Silicone

SPP0158A

Price Range
$0.8705 - $0.3483

Stock Levels
1771 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.158 in
Masking Pull Plug - Overall Diameter - 4.7 mm | 0.187 in ; Pull Tab Length - 15.2 mm | 0.598 in ; Silicone

SPP0187A

Price Range
$0.8841 - $0.3537

Stock Levels
565 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.187 in
Masking Pull Plug - Overall Diameter - 16.3 mm | 0.640 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0640A

Price Range
$2.5274 - $1.011

Stock Levels
155 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.640 in
Masking Pull Plug - Overall Diameter - 19.6 mm | 0.770 in ; Pull Tab Length - 23.6 mm | 0.929 in ; Silicone

SPP0770A

Price Range
$4.8306 - $1.9323

Stock Levels
700 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.770 in
Masking Pull Plug - Overall Diameter - 25.9 mm | 1.020 in ; Pull Tab Length - 24.6 mm | 0.969 in ; Silicone

SPP1020A

Price Range
$6.1742 - $2.4698

Stock Levels
367 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    1.020 in