Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Hole Diameter | View |
---|---|---|---|---|
$0.1324 - $0.9108 | 106900 In stock |
0.173 in
4.4 mm
|
||
$0.708 - $4.3735 | 2000 In stock |
0.545 in
13.8 mm
|
||
$0.5112 - $3.1597 | 250 In stock |
0.445 in
11.3 mm
|
||
$0.343 - $2.119 | 900 In stock |
0.335 in
8.5 mm
|
||
$0.798 - $4.9315 | 250 In stock |
0.580 in
14.7 mm
|
||
$0.2364 - $1.4591 | 1198 In stock |
0.230 in
5.8 mm
|
||
$0.6566 - $4.0576 | 2000 In stock |
0.518 in
13.2 mm
|
||
$0.391 - $2.4163 | 1500 In stock |
0.350 in
8.9 mm
|
||
$0.3416 - $2.1092 | 62998 In stock |
0.285 in
7.2 mm
|
||
1426313 | $0.5856 - $3.6176 | 2000 In stock |
0.490 in
12.4 mm
|
|
$0.2196 - $1.3568 | 63511 In stock |
0.218 in
5.5 mm
|
||
$0.4643 - $2.8681 | 250 In stock |
0.420 in
10.7 mm
|
||
$0.3084 - $1.901 | 600 In stock |
0.388 in
9.9 mm
|
||
$0.4096 - $2.5375 | 2340 In stock |
0.445 in
11.3 mm
|
||
$0.2326 - $1.4377 | 9128 In stock |
0.225 in
5.7 mm
|
||
$0.2704 - $1.6678 | Request the lead time here |
0.312 in
7.9 mm
|
||
$0.2153 - $1.3333 | 7250 In stock |
0.118 in
3 mm
|
||
$0.2153 - $1.3333 | Request the lead time here |
0.154 in
3.9 mm
|
||
$0.2357 - $1.4555 | 1362 In stock |
0.187 in
4.7 mm
|
||
$0.2184 - $1.3482 | 1223 In stock |
0.195 in
5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue