Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Hole Diameter | View |
---|---|---|---|---|
$0.6566 - $4.0576 | 2000 In stock |
0.518 in
13.2 mm
|
||
$0.3416 - $2.1092 | 62998 In stock |
0.285 in
7.2 mm
|
||
$0.5112 - $3.1597 | 250 In stock |
0.445 in
11.3 mm
|
||
$0.391 - $2.4163 | 1500 In stock |
0.350 in
8.9 mm
|
||
$0.2364 - $1.4591 | 1198 In stock |
0.230 in
5.8 mm
|
||
$0.1324 - $0.9108 | 106900 In stock |
0.173 in
4.4 mm
|
||
$0.708 - $4.3735 | 2000 In stock |
0.545 in
13.8 mm
|
||
1426313 | $0.5856 - $3.6176 | 2000 In stock |
0.490 in
12.4 mm
|
|
$0.343 - $2.119 | 900 In stock |
0.335 in
8.5 mm
|
||
$0.798 - $4.9315 | 250 In stock |
0.580 in
14.7 mm
|
||
$0.2196 - $1.3568 | 63511 In stock |
0.218 in
5.5 mm
|
||
$0.4643 - $2.8681 | 250 In stock |
0.420 in
10.7 mm
|
||
$0.4096 - $2.5375 | 2340 In stock |
0.445 in
11.3 mm
|
||
$0.6307 - $3.9154 | Request the lead time here |
0.530 in
13.5 mm
|
||
$0.6786 - $4.1843 | 2798 In stock |
0.510 in
13 mm
|
||
$1.2254 - $7.5913 | 12054 In stock |
0.700 in
17.8 mm
|
||
$4.812 - $29.648 | 475 In stock |
1.380 in
35.1 mm
|
||
$0.4754 - $2.929 | 1595 In stock |
0.510 in
13 mm
|
||
$0.861 - $5.32 | Request the lead time here |
0.700 in
17.8 mm
|
||
$0.9028 - $5.5889 | 4868 In stock |
0.530 in
13.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue