Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.4308 - $2.66 Request the lead time here
0.335 in
$0.4186 - $2.7137 700 In stock
0.388 in
$0.4633 - $2.8662 2722 In stock
0.414 in
$0.5857 - $3.6463 6288 In stock
0.445 in
$0.6786 - $4.1843 823 In stock
0.500 in
$0.9028 - $5.5889 2868 In stock
0.530 in
$0.9655 - $5.9479 155 In stock
0.640 in
$1.8474 - $11.387 700 In stock
0.770 in
$2.3612 - $14.5853 369 In stock
1.020 in
$0.2153 - $1.3333 1000 In stock
0.156 in
$0.2153 - $1.3333 Request the lead time here
0.162 in
$0.2184 - $1.3482 1000 In stock
0.195 in
$0.2326 - $1.4377 3475 In stock
0.218 in
$0.253 - $1.5631 226 In stock
0.257 in
$0.329 - $2.0414 400 In stock
0.332 in
$0.2959 - $1.829 1000 In stock
0.350 in
$0.1483 - $0.9118 1000 In stock
0.073 in
$0.238 - $1.4708 19950 In stock
0.093 in
$0.3084 - $1.901 2000 In stock
0.109 in
$0.3084 - $1.901 2000 In stock
0.125 in
  • of 5
Masking Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0335A

Price Range
$2.66 - $0.4308

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.335 in
Masking Pull Plug - Overall Diameter - 9.9 mm | 0.388 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0388A

Price Range
$2.7137 - $0.4186

Stock Levels
700 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.388 in
Masking Pull Plug - Overall Diameter - 10.5 mm | 0.414 in ; Pull Tab Length - 19.2 mm | 0.755 in ; Silicone

SPP0414A

Price Range
$2.8662 - $0.4633

Stock Levels
2722 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.414 in
Masking Pull Plug - Overall Diameter - 11.3 mm | 0.445 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0445A

Price Range
$3.6463 - $0.5857

Stock Levels
6288 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.445 in
Masking Pull Plug - Overall Diameter - 12.7 mm | 0.500 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0500A

Price Range
$4.1843 - $0.6786

Stock Levels
823 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.500 in
Masking Pull Plug - Overall Diameter - 13.5 mm | 0.530 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0530A

Price Range
$5.5889 - $0.9028

Stock Levels
2868 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.530 in
Masking Pull Plug - Overall Diameter - 16.3 mm | 0.640 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0640A

Price Range
$5.9479 - $0.9655

Stock Levels
155 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.640 in
Masking Pull Plug - Overall Diameter - 19.6 mm | 0.770 in ; Pull Tab Length - 23.5 mm | 0.927 in ; Silicone

SPP0770A

Price Range
$11.387 - $1.8474

Stock Levels
700 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.770 in
Masking Pull Plug - Overall Diameter - 25.9 mm | 1.020 in ; Pull Tab Length - 24.6 mm | 0.970 in ; Silicone

SPP1020A

Price Range
$14.5853 - $2.3612

Stock Levels
369 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    1.020 in
Masking Pull Plug - Overall Diameter - 4 mm | 0.156 in ; Pull Tab Length - 15.5 mm | 0.610 in ; EPDM

SPP0156B

Price Range
$1.3333 - $0.2153

Stock Levels
1000 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.156 in
Masking Pull Plug - Overall Diameter - 4.1 mm | 0.162 in ; Pull Tab Length - 14.8 mm | 0.581 in ; EPDM

SPP0162C

Price Range
$1.3333 - $0.2153

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.162 in
Masking Pull Plug - Overall Diameter - 5 mm | 0.195 in ; Pull Tab Length - 15.9 mm | 0.625 in ; EPDM

SPP0195B

Price Range
$1.3482 - $0.2184

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.195 in
Masking Pull Plug - Overall Diameter - 5.5 mm | 0.218 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0218C

Price Range
$1.4377 - $0.2326

Stock Levels
3475 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.218 in
Masking Pull Plug - Overall Diameter - 6.5 mm | 0.257 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0257B

Price Range
$1.5631 - $0.253

Stock Levels
226 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.257 in
Masking Pull Plug - Overall Diameter - 8.4 mm | 0.332 in ; Pull Tab Length - 27.9 mm | 1.100 in ; EPDM

SPP0332B

Price Range
$2.0414 - $0.329

Stock Levels
400 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.332 in
Masking Pull Plug - Overall Diameter - 8.9 mm | 0.350 in ; Pull Tab Length - 23.5 mm | 0.925 in ; EPDM

SPP0350C

Price Range
$1.829 - $0.2959

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.350 in
Masking Pull Plug - Overall Diameter - 1.9 mm | 0.073 in ; Pull Tab Length - 15 mm | 0.590 in ; Silicone

SPP0073A

Price Range
$0.9118 - $0.1483

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.073 in
Masking Pull Plug - Overall Diameter - 2.4 mm | 0.093 in ; Pull Tab Length - 17.8 mm | 0.700 in ; Silicone

SPP0093A

Price Range
$1.4708 - $0.238

Stock Levels
19950 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.093 in
Masking Pull Plug - Overall Diameter - 2.8 mm | 0.109 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0109A

Price Range
$1.901 - $0.3084

Stock Levels
2000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.109 in
Masking Pull Plug - Overall Diameter - 3.2 mm | 0.125 in ; Pull Tab Length - 15.9 mm | 0.625 in ; Silicone

SPP0125A

Price Range
$1.901 - $0.3084

Stock Levels
2000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.125 in