Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.4956 - $1.239 | 800 In stock |
0.332 in
8.4 mm
|
||
| $0.4428 - $1.107 | 1000 In stock |
0.350 in
8.9 mm
|
||
| $0.4704 - $1.1762 | 1150 In stock |
0.400 in
10.2 mm
|
||
| $0.5792 - $1.4475 | 400 In stock |
0.440 in
11.2 mm
|
||
| $0.674 - $1.6848 | 2368 In stock |
0.468 in
11.9 mm
|
||
| $0.7101 - $1.7753 | 1448 In stock |
0.510 in
13 mm
|
||
| $1.1804 - $2.951 | 34250 In stock |
0.612 in
15.5 mm
|
||
| $1.2837 - $3.2096 | 11954 In stock |
0.700 in
17.8 mm
|
||
| $2.3636 - $5.909 | 17531 In stock |
0.896 in
22.8 mm
|
||
| $5.0388 - $12.597 | 475 In stock |
1.380 in
35.1 mm
|
||
| $0.1083 - $0.2711 | 60000 In stock |
0.067 in
1.7 mm
|
||
| $0.2403 - $0.6008 | 1000 In stock |
0.091 in
2.3 mm
|
||
| $0.3009 - $0.7521 | 1000 In stock |
0.105 in
2.7 mm
|
||
| $0.3203 - $0.8006 | 1000 In stock |
0.118 in
3 mm
|
||
| $0.2439 - $0.6095 | 486 In stock |
0.158 in
4 mm
|
||
| $0.2466 - $0.6162 | Request the lead time here |
0.187 in
4.7 mm
|
||
| $0.2288 - $0.5718 | 5206 In stock |
0.197 in
5 mm
|
||
| $0.2439 - $0.6095 | 9128 In stock |
0.225 in
5.7 mm
|
||
| $0.2649 - $0.6623 | 1200 In stock |
0.275 in
7 mm
|
||
| $0.2843 - $0.7106 | 400 In stock |
0.312 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue